Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Furse StrikeRisk v6.0 - IEC/EN 62305-2 Risk Management Software

For consultants and designers looking to undertake risk assessments in accordance with, IEC/EN 62305-2. Protection against lightning. Part 2: Risk management (second edition published in 2012 in the UK), our Furse technical team has developed StrikeRisk v6.0, an invaluable tool which automates the complex calculations required by IEC/EN 62305-2.

Quick and easy to use, with full reporting capability and excellent security options, StrikeRisk has been devised to deliver results in minutes, rather than the hours or days it would take to do the same calculations by hand. This software makes light of the trial and error calculations required by IEC/EN 62305-2, which would otherwise prove onerous if attempted manually.

With StrikeRisk, an engineer can carry out and view multiple risk assessments under the banner of a single project. Build new projects from one of a number of pre-defined templates based on variants of IEC/EN 62305-2. StrikeRisk enables users to split a structure into multiple zones to highlight high risk areas, as well as considering multiple cables connected to the structure and multiple remotely connected structures.

StrikeRisk Disc 6.0 image

Downloads

Contact information

What would you like to do?