CT-X range

The CT-X range combines lower cost with higher value and performance by offering essential functions in a space-saving 17.5 mm housing. The range offers a stream-lined selection with the choice of only 3 devices: on-delay, off-delay or star-delta time relay application.

Main benefits:

  • Space saving of 22% thanks to a small housing
  • Price optimized solution with key functionality
  • LEDs for status indication

Main features:
  • On-delay, Off-delay or Star-delta time relay applications
  • Tool free mounting and demounting on the DIN rail
  • 6 time setting range for On delay and off delay from 0.3 s up to 30 h
  • 4 time setting range for Star-Delta from 3 s up to 120 s
CT-X family

Highlights

Products and documents

Select region / language