Enclosed switch-disconnectors

Safe and reliable

Enclosed switches are used as main disconnects in many applications. Our offering includes high quality enclosed switch-disconnectors from 16 to 1600 A (IEC), in enclosures made of plastic, steel sheet, acid proof stainless steel and aluminum.
 

  • Long-life and high resistance
    The enclosures are made of high quality, UV resistant materials and the degree of protection is IP65. Suitable for indoors and outdoors.
  • Prevents electrical accidents
    Features such as padlockable handles, cover interlock and gas pressure relief functions allow safe maintenance and installation work.
  • Quick and easy selection
    Our web based selection tool e-Configure enables the user to select the best switch for the application in an easy way.
  • Save installation time and cost
    A wide variety of accessories is available. All the accessories are listed for each switch.

Are you looking for support or purchase information?

Highlights

Tools and Support

Related products

Select region / language