Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Meterboards (Current Transformers)

The right flush-, wall-mounting and floor-standing cabinet for every meter application

We can provide you with the right, practical solution for every application from our wide range of double insulated (protection class II) flush-mounting ( U series ), wall-mounting cabinets ( A series ) and floor standing cabinets ( HS series ).

Main benefits

  • Wide range of flush-, wall-hanging and floor-standing cabinets
  • Quick and easy fixing of the cables, due to standard cable strain relief at the top and bottom.
  • Generous wiring space on both sides and behind the DIN rails plus sophisticated wiring system
  • One interior fitting for all enclosure types, CombiLine N

Main features

  • Protection classes: II double isolated
  • Delivery form empty, prepared for EDF fast assemble system, CombiLine N
  • Degree of protection IP43
  • Door opening 130 degrees
  • Doors mounted and removed without using tools
  • Subsequent door adjustment possible
  • Optimal panel integration technology on two levels
  • Empty cabinets prepared for integration of meter panels, distribution panels, combination sets or the CombiLine N of alignment parts available as an accessory

Are you looking for support or purchase information?

Product Overview

U flush-mounting cabinet


The U wall-mounting cabinet is a genuine flush-mounting cabinet with trim frame and door. It enables optimal flush mounting, as the wall opening does not have to be precise as it is covered by the trim frame. The flush-mounting wall box is made of galvanized sheet steel with a recessed plastic profile for double insulation. One flange opening is punched out on the top and bottom per panel width; knockouts are provided on the sides. Nipple flanges are supplied in accordance with the flange openings. The distribution panel fixing brackets can be shifted into one of three functional levels and then secured with a shiftable latch. The U wall-mounting cabinet is prepared for integration of meter panels, distribution panels, combination sets or the CombiLine N modular distribution panel system.

A wall-mounting cabinets


The developments that have been made to this cabinet, derived from actual installation practices, and the many detailed improvements that have been made considerably reduce the mounting expenditure related to the A wall-mounting cabinet, thus resulting in cost benefits for the user. Of course, the highest quality standards are also met. The robust basic housing with an inlying door is made of sheet steel, which means that it retains its shape even under considerable strain. The outward appearance has been designed with a wide range of applications in mind and the standard lock design adds a certain special something.  The A wall-mounting cabinet is prepared for expansion by means of meter panels, distribution panels, combination sets or the CombiLine N modular distribution panel system.

Tools and support

 

Learn more about

 

Products and Documentation

Product browser
Documentation
Loading documents