The floor standing cabinet system in IP44
The TwinLine N 44 cabinet system marks the entry into the world of the TwinLine cabinet range. Optimized for flexible use as an energy distribution up to protection class IP44 as well as in double insulated or earthed versions available. The cabinets are prepared for the internal configuration with CombiLine N modules assembled on EDF mounting frame. The accessories are identical to the parts for the TwinLine N 55 range. This simplifies the planning and storage. TwinLine N 44 is available as a floor-standing cabinet in up to 5 panel widths
Features
- Welded enclosures as floor standing cabinets in up to 5 panel widths
- Both protection classes: I earthed and II double insulated
- IP protection class: IP44 with door and IP30 without door
- Compliance with Standard IEC 61439-1, -2 and -3