Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

TwinLine N 55


Wall cabinets and floor-standing cabinets

The TwinLine N 55 system is a fully comprehensive product range, available in both protection classes and four cabinet depths, and all with the high IP55 degree of protection. Continuity is the guiding principle for these wall-mounting and floor-standing cabinets for distribution board assembly – from their high degree of protection and their ease of installation to a portfolio which can meet all requirements in the field.

Features:

  • Wall-mounting and floor-standing cabinets
  • Degree of protection IP55
  • Protection class I and II
  • NEW: Floor-standing cabinets (depth 400 mm), side-by-side connection
 

Are you looking for support or purchase information?


Main benefits

easy-simple-flexible4
Flexibility
  • One top side, one flange opening, on bottom knockouts per panel width
  • Cabinets can be rotated 180° (open top side to bottom and closed bottom part on top)
  • Cabinets are stackable, TwinLine-X cabinets with side-by-side connection by means of continuous openings
quick-assembly3
Quick assembly
  • Pre-assembled welded enclosure for sub distribution system (or as an automation board) for indoor use
  • Uniform fastening of internal structures
  • Uniform accessory concept for whole enclosure range
safe-for-users-reliable-sturdy3
Safety
  • Certified electrical distribution solutions according to IEC 61439 & IEC 62208
  • IP55 protection degree
  • All enclosures available in protection class I and II

System overview

TwinLine-G


• Wall-mounting and floor standing cabinets, stackable

• Cabinet depth 225 mm

• 1 up to 5 panel width

TwinLine-L


• Wall-mounting and floor standing cabinets, stackable

• Cabinet depth 275 mm

• 1 up to 5 panel width

TwinLine-W


• Wall-mounting and floor standing cabinets, stackable

• Cabinet depth 350 mm

• Wall-mounting cabinets up to 5 panel width and floor-standing cabinets up to 6 panel width

TwinLine-X [NEW]


• Floor-standing cabinets, side-by-side connection by means of continuous openings

• Cabinet depth 400 mm

• 2 up to 4 panel width

Products and Documentation

Product browser
Documentation
Loading documents

Related offering