System pro E control AMX

Enclosures - No Stacking / No Joining

The new range of System pro E control made in stainless steel AISI 304  (AMX) is perfect for outdoor and for environments where high level of hygiene is required.

AMX monobloc cabinets conform to IEC EN 62208 “Empty enclosures for low voltage switchgear and controlgear assemblies” and to IEC 61439-1-2 “Low-voltage switchgear and controlgear assemblies”, they have a degree of protection IP66 (IEC EN 60529) and NEMA 4X (UL standard) for AMX cabinets with single door. For AMX cabinets with double door IP66, Type 1.

The AISI 304 stainless steel allows the cabinets to be fitted both indoors and outdoors, by fixing them to the floor. Whether they have a blind door or a glass door, the cabinets feature an AISI 304 stainless steel Monobloc structure complete with non-removable side panels and roof, built-up cable entry flanges, reversible blind door, rear panel, plinth H=100 mm made up of four angled parts.

The range is completed with plinth flanges, mounting plate or other internal equipment available. The supply is completed with a set of standard accessories for producing automation or distribution enclosures. Accessories for AMX monobloc cabinets include both AISI 304 stainless steel components and standard mountable code items also found in the current automation catalog.


Are you looking for support or purchase information?

Products and documents browser

Select region / language