EH4-Pedestals

Column cabinets

Is a range of column cabinets with integrated base for outdoor applications.


Applications
  • Energy distribution
  • Cable Television
  • Traffic signaling
  • Camp sites
  • Gas stations

Are you looking for support or purchase information?

Main benefits

main-benefits-optimized-dimensions-396
Optimized delivery

Combining pedestal and base together

main-benefits-easy-access-396
Easy access

Thanks to door with 180° angle opening and swing handle for half profile cylindrical lock

main-benefits-long-life-cycle-396
Long-life cycle

Enabled by corrosion-resistant plastic material and to UV special coating-painting

Main features

  • Doors, back and side walls made from hot molded glass fiber-reinforced polyester
  • Dyed in mass RAL 7035 light grey
  • Protection degree IP43/IP44 according to EN 60529, thanks to integrated natural ventilation and a shaped rain hood to protect from water
  • Double insulation 
  • IK10 protection rating against external mechanical impacts in accordance with EN/IEC 62262
  • Direct installation of busbars, frames or mounting plates possible on rear panel
  • Particularly suitable for outdoor installation of fused switchgear, 4-pole busbars, etc.

Related offering

Products and Documentation

Product browser
Documents
Loading documents
Select region / language