Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

GEMINI IP66 Multipurpose Enclosures

Flexible thermoplastic enclosures for harsh environments

Whether you are near the sea or close to a swimming pool, from torrid to icy temperature, in a dusty, dirty and harsh environments, GEMINI thermoplastic enclosure fully protect the integrity of the control panel infrastructure.

GEMINI is developed and designed by ABB together with the direct collaboration of panel builders, installers and designers in order to create insulating enclosures to better face extreme weather conditions, representing the best solution for both distribution and automation (control and command) applications.

Are you looking for support or purchase information?

Main benefits

Product range

SR2
SRX

Painted steel enclosures for constructing small and medium-sized electric switchboards, in particular for control and command or distribution.

  • Degree of Protection: IP65 and NEMA 3R (UL 508A standard)
  • Conformity with: IEC EN 62208, IEC EN 60439-1, IEC EN 61439-1-2

Click here to know more

Stainless steel enclosures for constructing small and medium-sized electric switchboards. 

  • Degree of Protection: IP66 and NEMA 4X (UL 508A standard)
  • Conformity with: IEC EN 62208, IEC EN 60439-1, IEC EN 61439-1-2

Click here to know more

Related offers

Products and documentation

Product browser
Documentation
Loading documents

Learn more about