The MISTRAL41W series of consumer units gives installers the freedom and flexibility to implement almost any type of electrical distribution system in industrial, commercial and residential environments. To ensure that there is a solution for every requirement, the units offer ample internal space, a choice of doors and space for 2 to 72 modules. The MISTRAL41W series is not only fast and easy to install, it also has a unique and elegant design that looks great anywhere.
Main benefits
- Door opens up to 180° and is reversible
- Cable clips and holes are on the frame ready for easy fastening of the cables
- Unobtrusive cable entry areas and exit from the top and bottom through pre-cut slots
- Halogen free version (GWT 650°C) available
- Now also available as multimedia version
Main features
- IP41, available in versions with GWT 650°C and GWT 750°C materials to comply with all the international standards
- Box and frontal part can be ordered separately in order to avoid damage while the frontal part would be stored on the construction site
- Cable trunking and conduit derivations possible
- Concealed rear mounts for secure wall installation
- A complete range of terminal bars with screws, terminal blocks screw and screwless versions