MISTRAL65
MISTRAL65 is the ABB’s most innovative series of IP65 rated consumer units. Designed to reduce cabling times as well as allow total integration between modular DIN-rail MCBs, MCCBs and front panel devices.
Thanks to the elegant and modern look it can be installed in commercial and residential environments where high level of IP protection is required.
Main benefits
- Wide choice of sizes: from 4 up to 72 mod
- Made in thermoplastic and available with 2 self-extinguishing degrees and cable entries solutions
- Door available in 2 different finishing, reversible and with opening up to180°
- Adjustable DIN-Rail distance: at 125 mm or 150 mm to optimize space
Main features
- Halogen free (version GWT 650°C)
- High mechanical strength: IK09
- High insulation protection degree: IP65
- Blind door RAL 7035 Transparent door “blue petrol”