System pro E combi

A modular distribution panel system for all cabinet types

Sophisticated quick mounting system from ABB makes completion of modular distribution panels an effortless process. Simple, quick and safe – these are the three definitions. CombiLine Modules can be delivered as

  • Completely pre-assembled (with or without components)
  • Single parts
  • Flatpack

  • Due to continues customer feedback extra Modules were developed in order to extend the range that suits every application.

    Main features

    • Safe: A wide range of modules gives you the oppertunitie to find the best suttible solution for your application
    • Quick: Time saving due to easy assembly
    • Simple: Uniform tool set for the complete distribution system gives you a quick and convenient assembly

    Main benefits

    • The modular distribution panel system up to 850 A
    • A single distribution panel system for all cabinet types
    • The right module for every type of application
    • Uniform Torx screws, distribution panel system CombiLine is even more convenient to use

    Are you looking for support or purchase information?

    Our Offering

    Tools and support

    • Contact us

      Submit your inquiry and we will contact you

      Contact us
    Select region / language