TwinLine makes internal configuration fun, with a modular system of wall-mounting and floor-standing cabinets (TwinLine S 43 ) for the modular CombiLine S distribution panel system. The wide range of the CombiLine S offers the right solution for every application. One internal configuration System for all cabinets
All of the individual parts required for assembling are packed separately and supplied in the form of a set.
Main benefits
- These sets allow you to take a flexible approach towards stock keeping
- Avoid a time-consuming search for system parts such as brackets, screws
or fastening elements
- Instructions supplied with the system
- Quick and clear planning
- Calculation time saving solution
- Quick to build up
- One uniform screw driving methods using Torx
- Fitting the total range of enclosures
Main features
- Metal covers
- 3 widths (300, 600, 800 mm)
- Rated current In up to 800A