System pro E power Empty Enclosures

 

An extended range of switchgear enclosures with two heights, five widths (functional widths 250, 500, 750, 1000 and 1250 mm) and four depths (functional depths 200, 300, 500 and 700 mm) provide unlimited possibilities. Selected accessories make it easy to realize all your custom solutions: CombiLine modules for flexibility in the mounting of devices, crosspieces in different sizes accompanied by dedicated brackets for fixing in any position and flanges for optimum cable entry.

 

Available as kit or pre-assembled in the factory.

 

ABB__Reliable_in_extreme_conditions

Reliable in extreme conditions

• Certified according to IEC 62208
• IP protection up to 55 according to IEC 60529.
ABB__Affordable_Range

Affordable range

• This new range combines the requirements of top product quality and best price on the market.

 

ABB__Speed_up_your_projects

Speed up your projects

• Available as fully assembled, pre-assembled without copper bars and in flatpack delivery forms.
• Design your project in ABB Connect Partner Hub Switchgear configurator.

 

 

The system comprehends main distribution busbars installable on the rear part of the enclosures according to Central Europe standard.

Are you looking for support or purchase information?

Highlights

Tools & Support

Products and documents browser

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language