Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Unifix AD

New distribution system 60mm

ABB presents Unifix AD, the new distribution system 60mm which allows an easy, safe and fast mounting of various components (cylindrical fuses, Tmax XT, Tmax T circuit breakers, contactors etc.) without drilling the busbars, its sufficient to clip them on the busbar system.

• In comparison with a standard solution, Unifix AD allows to save up to 60% in mounting time thanks to the clipping system: 2.04 minutes instead of 4.32 minutes.
• The adjustable universal busbar support allows to install 5 types of busbar section with just one component, it is sufficient to adjust the support to the desired section.
• The system guarantees the maximum safety thanks to the IP20 busbar covers.

All components are compliant with IEC 61439-1 and many of them are UL listed.

Are you looking for support or purchase information?

Value Propositions

Easy to install

ABB__Easy to Install_100

Easy to use
The focus for ABB is to think of the customer application first. ABB engineers continuously
evaluate ways to simplify the installation process. The focus is on innovative product designs that make it easier to install and maintain components and systems. Simple instructions and the right accessories mitigate against mounting errors. Use of an ABB product can improve productivity and machine quality.

Speed up your projects

ABB__Speed_up_your_projects_100Simpler by design
ABB offers a simplified design process for customers through online tools and
software. And streamlined code management supports a more efficient purchasing
processes , allowing customers to order the same product all over the world.
At the same time, customers can rely on ABB´s global technical support to support
a full range of requirements
 

Safety and protection

Safety_and_protectionProtecting people and equipment
We make it easy to create a safe working environment, providing innovative and
user friendly machine safety solutions. With a range of solutions to protect people
and equipment, ABB is a trusted partner to support safety in the most productive
way.
 

Downloads