Unifix H-L

 

The Unifix system offer a simple, quick and safe wiring for ABB System pro M MCBs devices and Tmax MCCBs devices inside ABB System pro E power enclosures.


ABB__space_saving_100-

 

Space saving: the space taken up by Unifix is extremely low.

ABB__Speed_up_your_projects

Speed up your projects : use of Unifix considerably reduces wiring time.

ABB__Optimum_interface100

 Optimum interface: full compatibility with ABB devices like System pro M and MCCBs breakers.

 

 

Unifix H components:

  • Busbars frame 24/36 DIN modules 400A
  • Supply module
  • MCCBs modules for Tmax
  • MCBs modules S800 (L1-L2-L3-N) ≤125A 
  • MCBs modules Pro-M (L1-L2-L3-N) ≤ 63A
  • MCBs modules Pro-M (1P+N) ≤ 16A
  • IP20 protection cover
  • False pole for earth module
  • False pole for motor drive

For rated current up to 400A and short-circuit currents up to 50kA.

Unifix L components:

  • Busbars system 12-18-24-36 DIN modules In= 100A
  • Supply module
  • Pins modules for MCBs Pro-M (1P+N) and (L1-L2-L3-N)
  • General modules for accessories

For rated current up to 100A and short-circuit currents up to 25kA.

Annotation 2020-06-12 154908

Are you looking for support or purchase information?

Highlights

Tools & Support

Products and documents browser

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language