Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

XEL LED Self-contained or slave emergency lighting - Zones 1, 2 & 21, 22

Features

  • Emergency lighting suitable for zones 1, 2, 21, 22
  • Two-in-one product: lighting and signage
  • Self contained and Slave version
  • 80 0000 Operating life at 25°C
  • Glass diffuser
  • Offshore grade painting
  • 1h battery life (3h depending on reference)

Benefits

  • Age-resistant design ensuring protection of the optic system with well-conceived sealing system against dust or liquid ingress
  • Removable gear tray for an easy replacement and upgrade
  • Optimised maintenance: tool-free to change reflector/gear tray and with integrated battery
  • High-resistance corrosion properties with offshore paint compliant to ISO 9227 standard
  • Slave versions suitable for our KAUFEL central battery system

Certification & standards

  • II 2 GD
  • Ex de IIC T6 Gb (XEL400VLSI) Ex d IIC T6 Gb (all other)
  • Ex tb IIIC T80°C Db IP66
  • IK07 (glass) according to IEC 62262

Product approvals

dts-product-approval-logo-atex  ABB-Kaufel-EML-001-ENEC abb-earthing-lightning-protection-nfc

Additional information