Contact us
Videos
Resources
Product offering

Ex-Solutions Hazardous Lighting

Hazardous location remote fixture

High quality luminaire  

This remote fixture is available with a choice of single- or double-lamp models for quality illumination that requires fewer fixtures. Features an extreme operating temperature range of -40°C (-40°F) to 40°C (104°F).

Features
Classifications
Approvals

Features

  • Available in single or double lamp heads for an optimized illumination
  • Diecast aluminum backplate with gasket
  • Vandal-resistant UV stabilized polycarbonate lamp cover
  • Standard tamper-proof screws and bit
  • High-efficacy LED lamps of 4W, 5W and 6W
  • Input voltage: 6V, 12V, 24V or 120V
  • Easy installation on a 4-inch octagonal box (included)
  • Temperature Codes: T4, T4A and T5 as per Canadian Electrical Code

Classifications

  • Class I, Division 2
Groups A, B, C, D
  • Class II, Division 1 and 2
Groups E, F, G
  • Class III
 

Approvals

  • Meets or exceeds CSA C22.2 No.141-15
VR-REMOTE-LED
Select region / language