Quickpole

quickpole

Safety first

The quick pole helps to prevent injuries and contaminant build-up on components. The quick-release mechanism is easily activated using one hand and pull-pin to bring the lighting fixture down to eye level without a ladder or lift. The quick pole assembly blocks at a 90° angle when the pull pin reaches the stopper.

red-bar

Key benefits

  • Rotates 180° (90° left and right) around knuckle’s center axis, allowing freedom of installation and easy adjustment
     
  • Easy one-man operation
     
  • Pre-fished with tape to ease wiring
     
  • Universal mounting for 2" to 3" angle iron railings

  

Contact us

contact us
Select region / language