Contact us
Videos
Resources
Product offering

Ex-Solutions Hazardous Lighting

XLN12 LED Series

XLN12 is a lightweight, extremely durable and water-tight linear strip fixture built to withstand the most demanding hazardous location environments. A wide variety of options such as lengths, lumen output, color temperatures, and mounting options allow an advanced level of flexibility and customization. XLN12’s unique design is an excellent solution for tight location applications.

 

Features and benefits
Classification
Approvals
Application

Features

  • 586 to 2,236 lumens provide outstanding output in low profile package
  • Up to 115 Lumen/Watt offers energy-efficient solutions
  • Up to 100k hours life expectancy
  • Full range of voltage outputs: 120-277 VAC, 347-480 VAC
  • 0-10 V Dimmable available, 1%-100% allows energy savings
  • -40°C to +46°C operating range
  • 5-year limited warranty

Benefits

  • Lens and case are designed to withstand severe impact and vibration
  • Impressive life expectancy of 50,000 to 100,000 hours
  • Color temp range options from 2700K through 6500K (standard 5000K)
  • Heat-sink designed for optimal heat dissipation
  • Superior CRI (80+) provides outstanding color rendering
  • Unique case design utilizes compression for sealing and eliminates fasteners on the front face

Classifications

  •  Class I, Division 2 
 
 

Groups A, B, C, D

  •  Class I, Zone 2
 
 

Groups IIC

  •  Class II, Division 2
 
 

Groups F, G

  •  Class II, Zone 22
 
  • Class III
 

Approvals

  • ABS Approved
  • Dark Sky Approved
  • UL Marine Rated
  • UL844, UL1598, UL8750
  • IP66/67/68* rated

*IP68 only available with DC versions

Applications

  • Power & Control Cabinet Lighting
  • Catwalk Lighting
  • Work Station Lighting
  • Machine Area Lighting
  • Tight Locations where normal lighting it too large
  • Marine Hazardous Locations
LGS-LED
Select region / language