0
Products & Solutions
Industries
Services
About us
Where to buy
Contact us
Careers
Suggestions
Products
See more products
Shopping list preview
Trending
0
Offerings
Offerings
Low Voltage Products
Low Voltage Products
Products
Products
Explosion protective components & systems
Explosion protective components & systems
Ex-Solutions: Hazardous Location Lighting
Ex-Solutions: Hazardous Location Lighting
Ex-Solutions: XSL11 LED Series
Ex-Solutions: XSL11 LED Series
Contact us
Videos
Resources
Product offering
Contact us
Training videos
Literature
Product matrix
Area lighting
Flood lighting
Linear lighting
Emergency lighting
Ex-Solutions Hazardous Lighting
XSL11 LED Series
XSL11 is a multi-functional and feature-rich fixture capable of meeting and exceeding the hazardous and rigorous demands of the food processing industry, industrial, and commercial applications. With ratings up to 31,670 lumens, the XSL11 solves high output, high efficiency, and extreme ambient demands.
Features and benefits
Classification
Approvals
Application
Features
12,260 to 31,670 lumens
Up to 132 Lm/W
Up to 100k hours life expectancy
120-277 VAC, 347-480 VAC
UL 844 / 1598A / 8750
Ambient temperature ranges from -40 to +55°C
0-10 V Dimming Feature, 1%-100%
5-year limited warranty
Benefits
Two independent power supplies for increased reliability
Built-in temperature control adjusts power output to maintain illumination while protecting the luminaire
High performance LED drivers to better efficiency
Up to 100,000 hours of maintenance-free operation (LM-80)
Built-in junction box with 3/4" NPT entry for electrical termination with a sealed cavity
Five-year limited warranty
Classifications
Class I, Division 2
Groups A, B, C, D
Class I, Zone 2
Groups IIC
Class I, Zone 22
Groups IIB
Class II, Division 2
Groups F, G
Class III
Approvals
Design Lighting Consortium Listed
ABS Approved
UL844, UL1598A, UL8750
Dark Sky Approved
UL Marine Rated
IP66/67
Applications
High Bay
Inspection Areas
Hangars
Oil & Gas Processing
High Mast
Parking Lots
Tunnels
Loading Docks
Agricultural
Catalog sheet
Instruction sheet
Photometric files
Select region / language
Europe
Americas
Middle East and Africa
Asia and Oceania
Global
-
English
Austria
-
German
Belgium
-
Dutch
|
French
Bulgaria
-
Bulgarian
Croatia
-
Croatian
Czech Republic
-
Czech
Denmark
-
Danish
Estonia
-
Estonian
Finland
-
Finnish
France
-
French
Germany
-
German
Greece
-
Greek
Hungary
-
Hungarian
Ireland
-
English
Italy
-
Italian
Latvia
-
Latvian
Lithuania
-
Lithuanian
Luxembourg
-
French
Netherlands
-
Dutch
Norway
-
Norwegian
Poland
-
Polish
Portugal
-
Portuguese
Romania
-
Romanian
Serbia
-
Serbian
Slovakia
-
Slovakian
Slovenia
-
Slovenian
Spain
-
Spanish
Sweden
-
Swedish
Switzerland
-
French
|
German
|
Italian
Turkiye
-
Turkish
United Kingdom
-
English
Global
-
English
Argentina
-
Spanish
Aruba
-
Spanish
Bolivia
-
Spanish
Brazil
-
Portuguese
Canada
-
English
|
French
Chile
-
Spanish
Colombia
-
Spanish
Costa Rica
-
Spanish
Dominican Republic
-
Spanish
Ecuador
-
Spanish
El Salvador
-
Spanish
Guatemala
-
Spanish
Honduras
-
Spanish
Mexico
-
Spanish
Panama
-
Spanish
Paraguay
-
Spanish
Peru
-
Spanish
Puerto Rico
-
Spanish
United States of America
-
English
Uruguay
-
Spanish
Global
-
English
Algeria
-
English
|
French
Angola
-
English
|
French
Bahrain
-
English
|
French
Botswana
-
English
|
French
Cameroon
-
English
|
French
Côte d'Ivoire
-
English
|
French
Egypt
-
English
|
French
Ghana
-
English
|
French
Israel
-
Hebrew
Jordan
-
English
Kenya
-
English
|
French
Kuwait
-
English
Lebanon
-
English
Madagascar
-
English
|
French
Mali
-
English
|
French
Mauritius
-
English
|
French
Morocco
-
English
|
French
Namibia
-
English
|
French
Nigeria
-
English
|
French
Oman
-
English
Pakistan
-
English
Palestine
-
English
Qatar
-
English
Saudi Arabia
-
English
Senegal
-
English
|
French
South Africa
-
English
Tanzania
-
English
|
French
Tunisia
-
English
|
French
Uganda
-
English
|
French
United Arab Emirates
-
English
Zambia
-
English
|
French
Zimbabwe
-
English
|
French
Global
-
English
Australia
-
English
Bangladesh
-
English
China
-
Chinese
|
English
India
-
English
Indonesia
-
English
Japan
-
Japanese
Kazakhstan
-
Russian
Malaysia
-
English
Mongolia
-
Mongolian
|
English
New Zealand
-
English
Philippines
-
English
Singapore
-
English
South Korea
-
Korean
Sri Lanka
-
English
Taiwan (Chinese Taipei)
-
Chinese - Traditional
Thailand
-
English
Vietnam
-
English