Wide area lighting
FMR LED


These multi-functional and feature-rich fixtures are capable of both meeting and exceeding the demands of the food processing industry, industrial and commercial environments and architectural applications.

 

Key features and benefits
Housing

  • Copper-free high-pressure die-cast aluminum
  • Lens and case are designed to withstand severe impact
  • Gore® vented pressure equalization

Finish

Polyurethane multi-layer powder coating with anti-graffiti properties suitable for interior and exterior surfaces

Easy cleaning and very smooth to prevent particulate from accumulating

Resistant to impact, humidity and high chlorine environments

Superior surface bonding to prevent dripping

Power supplies
• Two independent power supplies for increased reliability
• Two input power ranges for flexibility
• Built-in temperature control adjusts power output in case of extreme ambient temperatures in order to maintain illumination while protecting the luminaire
• High performance LED drivers for better efficiency and up to 100,000 hours of maintenance-free operation (LM-80)
• Built-in junction box with ¾" NPT entry for electrical termination within sealed cavity

Thermal management
• Surface area ensures LEDs are kept running at maximum efficiency in temperatures up to 55 °C
• Unique heat sink design creates increased airflow for optimal LED and power supply operating temperatures

CREE LEDs
• Proven reliability and high efficiency
• Superior CRI (90+)

 

Hazlux H3 LED Generation

Wide area lighting options

Select region / language