Wide area lighting
Hazlux H3 LED Generation 2 


A safe, dependable and rugged luminaire with an exclusive design that maximizes heat dissipation and offers excellent performance.

Key features and benefits

  • Hinged design for hands-free wiring 
    Easy tank access allows Hazlux® lighting fixtures to be maintained quickly and safely. The hinged lid is designed to support the weight of the tank, leaving both the installer’s hands free.

  • Robust construction
    Cast copper-free aluminum construction offers corrosion resistance in a strong and durable fixture. Baked epoxy powder finishes and stainless steel exposed hardware provide additional corrosion resistance.

  • Field-replaceable driver 
    The driver is designed in its own compartment so it can be easily replaced in the field.

  • Impressive life expectancy
    Life expectancy of 50,000 to 100,000 hours.

  • Certifications
    Easily identifiable nameplate displays third-party certification for all electrical and hazardous location ratings as required by the National Electrical Code, Canadian Electrical Code, OSHA regulations and CUL to provide peace of mind, confirming that the correct lighting fixture with the required certifications is in place.


  • Versatile optics include internal reflector options for light distribution
    The Hazlux H3 LED Generation 2 fixture is available with a thermal-resistant globe and a variety of internal reflectors with 35˚, 45˚ and 65˚ beam angles.

  • 6 kV combi-wave surge rating
    ANSI C82.77-5 CAT C low compliant 
 

 

Hazlux H3 LED Generation

Wide area lighting options

FMR LED
Select region / language