Wide area lighting
SMR LED

 

The unique combination of flexibility and robust design allows the implementation of this light fixture in various new or existing facilities. The SMR not only exceeds the expectations of an HID replacement, but establishes a new benchmark in versatility for industrial LED lighting.

Features
     • Extremely robust
     • Thermally managed for longevity
     • Easy field angle adjustment
     • -40 to 55 °C operating range
     • Lifespan up to 100,000 hours
     • Sealed to IP66
     • Extreme vibration resistance

Junction box
     • Direct heat transfer from power supply to external case for optimal performance
     • Plenty of wiring space for optional accessories
     • 3⁄4" NPT entry
     • IP 66/67 rated, suitable for wet locations

Thermal management
     • Ample surface area of head ensures LEDs are kept running at maximum efficiency, even at 55 °C temperature
     • Unique heat sink design creates increased airflow for optimal LED and power supply operating temperature
     • Physical separation of electronics for increased system reliability
     • Perimeter band adds ruggedness and channels heat through fins with laminar flow principles Light engine
     • Metal core printed circuit board
     • Modular optics

Output
3050 to 6265 lumens

Dimming
Driver will source a maximum of 200 μA for control needs. 
A controller must sink current from 0–10 V control leads.
Dimming output from 1–100%.

 

 

Hazlux LED Floodlights

Wide area lighting options

Select region / language