FC Series

fc-series

High-performance floodlight 

The high-intensity floodlight is energy-efficient and made from corrosion-resistant, copper-free aluminum. The explosion-proof fixture can be installed in hazardous, marine locations like power plants, loading docks, and petrochemical facilities.

Classifications

 CLASS I 
 Division 1 Groups C, D
 Division 2 Groups A, B, C, D 
 CLASS II 
 Division 2 Groups F, G
 CLASS III 

Approvals

  • Lens tested to IK09
  • UL Listed: UL844, UL1598A Marine
UL_Marine
ullsietd
IP_66
1k08
FCC-LOGO
red-bar

Key benefits

  • High efficacy for increased energy savings

  • Life expectancy: 170,000 hours

  • Light output from 10,400 up to 19,500 lumens
     
  • Tempered glass lens is impact and thermal shock-resistant
     
  • Correlated color temperature ranges from 3000K to 5000K

  

Contact us

contact us
Select region / language