H3 LED Series

H3_LED_quick_transp_bgd

Long-lasting and reliable

A safe, dependable, and rugged luminaire with an exclusive design that maximizes heat dissipation, offers excellent performance and energy efficiency.  Ideal for applications such as high mast, parking lots, tunnels, swimming pools, and more.

Classifications

 CLASS I 
 Division 2 Groups A, B, C, D
 Zone 2 Groups IIC, IIB, IIA
 CLASS II 
 Division 1 Groups E, F, G
 Division 2 Groups F, G
 CLASS III 

Approvals

  • Design Lighting Consortium Listed
  • NEMA 4X
  • UL Listed: UL844, UL1598, UL8750
  • cCSAus certification
DLC
A98j7oao_1dri10b_noc
CSA_US
UL_C_US
red-bar

Key benefits

  • Field-replaceable driver

  • Life expectancy: 50,000 to 100,000 hours; dimming control 0–10 V DC standard

  • Light output from 5,600 up to 20,100 lumens

  • Maximizes heat dissipation for higher T ratings, extended life in extreme ambient temperatures and extra safety

  • Hinged design for hands-free wiring

Video

  

Contact us

contact us
Select region / language