Hazardous location pictogram sign

HAZLOC-Picto

Energy-efficient luminaire 

This pictogram sign is supplied standard with two pictogram films per face, for direction selection. Energy-efficient – consumes less than 2.5 Watts in AC or DC-remote mode.

Classifications

 CLASS I 
 Division 2 Groups A, B, C, D
 CLASS II 
 Division 1 and 2 Groups E, F, G
 CLASS III 

Approvals

  • Meets or exceeds CSA C22.2 No.141-15
CSA-logo
red-bar

Key benefits

  • Universal AC input: two-wire 120 to 347VAC; standard DC input: two-wire 6 to 24VDC
     
  • Temperature Code T6 (maximum + 85°C (185°F)) as per Canadian Electrical Code
     
  • Suitable for cold-weather: -40°C (-40°F) for AC/DC and -20°C (-4°F) for Self-Powered models (option: -CW)

 

Contact us

Contact us
Select region / language