Hazardous location remote fixture

VR-REMOTE-LED

High quality luminaire  

This remote fixture is available with a choice of single- or double-lamp models for quality illumination that requires fewer fixtures. Features an extreme operating temperature range: -40°C (-40°F).

Classifications

 CLASS I 
 Division 2 Groups A, B, C, D
 CLASS II 
 Division 1 and 2 Groups E, F, G
 CLASS III 

Approvals

  • Meets or exceeds CSA C22.2 No.141-15
CSA-logo
red-bar

Key benefits

  • High-efficacy LED lamps of 4W, 5W and 6W
     
  • Quality illumination requires fewer fixtures
     
  • Input voltage: 6V, 12V, 24V or 120V
     
  • Easy installation on a 4-inch octagonal box (included)
     
  • Temperature Codes: T4, T4A and T5 as per Canadian Electrical Code

 

Contact us

Contact us
Select region / language