LGS LED Series

Dependable and lightweight

Lightweight, extremely durable, and water-tight linear strip fixtures to withstand the most demanding hazardous location environments. Available in multiple lengths; compatible with most ELV dimmers (AC).

Classifications

 CLASS I 
 Division 2 Groups A, B, C, D
 Zone 2 Groups IIC
 CLASS II 
 Division 2 Groups F, G
 Zone 22 
 CLASS III 

Approvals

  • UL Listed: UL844, UL1598, UL 15598A, UL 8750
  • DesignLights Consortium Listed
  • IDA – Dark Sky Approved
  • American Bureau of Shipping Approved
  • IP66, 67, 68 rated

Key benefits

  • Available in 100° wide beam profile (AC and DC) and 30° wide beam profile (DC)

  • Lifespan up to 60,500 hours (AC) and 100,000 hours (DC)

  • Available in 3500 K and 5000 K, with additional color temperatures available from 2700 to 6500 K

  • End brackets that allow for easy field adjustability with a standard 3ft. whip

 

Contact us

Contact us
Select region / language