SMR LED Series

Flexible and robust

The unique combination of flexibility and robust design allows the implementation of this light fixture in various new or existing facilities. The SMR not only exceeds the expectations of an HID replacement but establishes a new benchmark in versatility for industrial LED lighting.

Classifications

 CLASS I 
 Division 2 Groups A, B, C, D
Zone 2 Groups IIC
 CLASS II 
 Division 2 Groups F, G
Zone 22 
 CLASS III 

Approvals

  • UL Listed: UL844, UL1598, UL 15598A, UL 8750
  • IDA – Dark Sky Approved
  • IP 66/67 rated, suitable for wet locations

 

Key benefits

  • Copper-free high-pressure die-cast aluminum case

  • Life expectancy: L-M80>60,000 hrs
     
  • Dimming-control feature, 0-10 V, DC standard

  • Ranging from 3050 lumens to 6265 lumens 

  • Available standard 5000 K, with additional color temperatures available from 2700 to 6500 K
     
  • Extremely robust and vibration resistant

 

Contact us

Contact us
Select region / language