VB LED Series

VB-BATTERY-LED

Hazardous location battery unit

This hazardous location battery unit features a vandal-resistant UV stabilized polycarbonate lamp cover. The front and back plates are heavy-duty aluminum. Advanced Diagnostics (non-audible) are standard; Nexus monitoring system compatibility is an option.

Classifications

 CLASS I 
 Division 2 Groups A, B, C, D

Certifications

  • CSA-US (to UL 924 standards)
  • Evaluated to the UL 844 standard
CSA_US
red-bar

Key benefits

  • Choice of MR16 LED lamp wattages

  • 120/277 60Hz

  • 6 or 12V lead-calcium battery

  • Surface wall mount only; includes mounting lugs on each side of the housing

  • NEC, OSHA and NEMA compliant

 

Contact us

Contact us
Select region / language