VC LED Series

VC-led

Hazardous location combination unit

This hazardous location combination unit includes a 6-inch EXIT lettering legend, available in red or green, and a choice of MR16 LED lamp wattages. The fully gasketed housing frame has a heavy-duty, vandal-resistant polycarbonate faceplate and a heavy-duty aluminum backplate.

Classifications

 CLASS I 
 Division 2 Groups A, B, C, D

Approvals

  • CSA-US (to UL 924 standards)
  • Evaluated to the UL 844 Standard
CSA_US
red-bar

Key benefits

  • Available with a nickel-cadmium battery, 6V-20W or 12V-24W total battery capacity

  • Advanced Diagnostics (non-audible) are standard; Nexus monitoring system compatibility is an option

  • Meets NFPA101 (Life Safety Code), NFPA 70-NEC, and OSHA illumination standards

 

Contact us

Contact us
Select region / language