VE LED Series

ve led

Hazardous location exit sign

This hazardous location exit sign features a 6-inch EXIT lettering legend, available in red or green. The fully gasketed housing frame has a heavy-duty, vandal-resistant polycarbonate faceplate and a heavy-duty aluminum backplate.

Classifications

 CLASS I 
 Division 2 Groups A, B, C, D

Approvals

    • CSA-US (To UL 924 standards)
    • Evaluated to the UL 844 Standard
      CSA_US
      red-bar

      Key benefits

      • Junction box included for wall, end, or ceiling mount applications

      • Advanced Diagnostics (non-audible) are standard; Nexus monitoring system compatibility is an option

      • 120/277 60Hz
      • Meets NFPA101 (Life Safety Code), NFPA 70-NEC, and OSHA illumination standards

       

      Contact us

      Contact us
      Select region / language