VR LED Series

VR-REMOTE-LED

Hazardous location remote fixture

This hazardous location remote fixture is available with single or double lamp heads. Features an extreme operating temperature range: 10 to 40°C (50 to 104°F).

Classifications

 CLASS I 
 Division 2 Groups A, B, C, D

Approvals

  • CSA-US (to UL 924 standards)
  • Evaluated to the UL 844 standard
CSA_US
red-bar

Key benefits

  • Die-cast aluminum back plate with gasket
     
  • Vandal-resistant UV stabilized polycarbonate lamp cover
     
  • Comes standard with tamper-proof screws and bit
     
  • Surface mount; conduit entry 1/2" NPT

 

Contact us

Contact us
Select region / language