Kabeldon busbar connectors
The art of connection
Engineered for usability
The connectors have been designed for easier cabling and visual inspection of connections. The cabling space has been increased and the tightening torque has been harmonized. This
speeds installation up and expands the areas of application.
Tested for reliability
The connectors have been tested according to IEC 61238-1-1 class A. The design includes qualitative pressure part and contact grease for improved connection reliability.
Safety as standard
The connectors enable an even safer installation thanks to the high-quality busbar screw connection and full IP20X protection. Production information markings are available for
easy available mounting guidelines.