SLOC

Switching devices with independent manual operation

Switch fuse to be mounted on Kabeldon IP-system.
− SLOC 630

Standard
Meets the requirements of:
− IEC 60947-3

Bolt connection
A bolt connection with visual indication to ensure the bolts’
position when connecting to the phase busbar.

Properties and benefits
− Simple and fast installation, no need for machining the busbars
− Personal safe, degree of protection IP2X
− Indication through viewing windows if the switch is in ON or OFF position
− Handle can be locked in the OFF position
− Sealing possibility
− 3-pole breaking

Are you looking for support or purchase information?

Products and documents browser

Select region / language