Fuse-switch-disconnectors with dependent manual operation
Kabeldon fuse-switch-disconnector SLDL is designed for high reliability. SLDL fulfills the European strength requirements for use in substations and switchgears, CSS.
– Fuse-switch-disconnectors with 1- or 3-pole breaking for 400 A or 630 A.
– Utilization category according to IEC 60947-3.
– Kapslingsklass IP2X enligt IEC 60529.
Main benefits
- The cable connection is protected against accidental contact.
- Fuses can be visually inspected.
- SLDL can be positioned in any order irrespective of the rated current.
- Plug socket for connecting e.g. a temporary power outlet.
- Space for an ammeter holder at the top of the SLDL