Safe, simple and fast installation
The Tmax XT adapter plates are designed for easy mounting of Tmax XT circuit-breakers into the Kabeldon IP distribution system. We can now offer an adapter plate for the following range of breakers:
- 3 pole for XT1, XT2, XT3, XT4 and XT5
- 4 pole for XT2, XT4 and XT5
- Motor operated XT2, XT4 and XT5
Features of Tmax XT adapter plates
Adapter plate for circuit-breaker type Tmax XT1, XT2, XT3, XT4 and XT5.
- One adapter plate which fits several sizes of breakers (valid for APXT 1-4).
- Degree of protection IP2X.
- No need for breaker plug-in kit.
- Meets the requirements of IEC 60947-2.
- Fits all Kabeldon busbars.
- APXT 1-4 fits all Kabeldon enclosures.
- APXT 5 fits all Kabeldon SDC enclosures.
Tmax XT connection kits
For the larger breakers (XT6 and XT7) there are connection kits instead of adapter plates. These enable the larger breakers to still fit inside a Kabeldon SDC enclosure.