Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Industrial plugs and sockets

Perfect for food and beverage - IP69

IP69 testing proofs that ABB IP&S products are perfect in food and beverage applications

For food and beverage applications with high demands on cleaning it can be hard to find plugs and sockets that can withstand both the high pressure, high temperature spray downs and the chemical detergents used to keep the environment as clean as it needs to be. Well, some of our long term customers know the solution: Our toughest products are well proven in these kind of environments.

The plastic material and robust design, which we use for the housings, is probably the best material used for these kind of products when it comes to chemical resistance. It also shows a remarkable combination of valuable properties, such as flammability rating, resistance to UV and humidity and resistance to impact.

The connectors and sockets from our Tough & Safe range and the heavy duty mechanical interlocks from the Critical & Safe range has been tested by third party for IP69, they fulfil the IP69 requirements both as stand-alone and while mated with our Tough & Safe plugs or inlets. IP69 means that the products withstands close-range high pressure, high temperature spray downs.

Are you looking for support or purchase information?

Highlights

 

Our offer

Switched interlocked socket outlet
Surface socket outlet
Panel mounted socket outlet
Panel mounted socket inlet
Surface inlet
Plug
Connector

Switched interlocked socket outlets
Heavy duty

16A, IP67 / IP69, watertight
Enclosure in plastic. Cable entry with knock-outs.  Ø 25 + 32 mm on top and drill marks on bottom. Cable area 4 ... 16 mm2

Terminals Color code Voltage (V) Frequency (Hz) Type Order code
2P+E grey AC 216MVS1WH 2CMA163255R1000
yellow 100...130 50 and 60 216MVS4WH 2CMA163256R1000
blue 200...250 50 and 60 216MVS6WH 2CMA163257R1000
red 380...415 50 and 60 216MVS9WH 2CMA163258R1000
grey transf 50 and 60 216MVS12WH 2CMA163259R1000
3P+E grey AC 316MVS1WH 2CMA163261R1000
yellow 100...130 50 and 60 316MVS4WH 2CMA163262R1000
black 600...690 50 and 60 316MVS5WH 2CMA163263R1000
red 380...415 50 and 60 316MVS6WH 2CMA163264R1000
black 480...500 50 and 60 316MVS7WH 2CMA163265R1000
blue 200...250 50 and 60 316MVS9WH 2CMA163266R1000
green > 50 100...300 316MVS10WH 2CMA163267R1000
red 440...460 60 316MVS11WH 2CMA163268R1000
3P+N+E grey AC 416MVS1WH 2CMA163270R1000
green > 50 >300..500 416MVS2WH 2CMA163271R1000
red 346...415 50 and 60 416MVS6WH 2CMA163272R1000
blue 208...250 50 and 60 416MVS9WH 2CMA163273R1000




32A, IP67 / IP69, watertight

Enclosure in plastic. Cable entry with knock-outs.  Ø 25 + 32 mm on top and drill marks on bottom. Cable area 2,5 ... 10 mm2

Terminals Color code Voltage (V) Frequency (Hz) Type Order code
2P+E grey AC 232MVS1WH 2CMA163275R1000
blue 200...250 50 and 60 232MVS6WH 2CMA163276R1000
3P+E grey AC 332MVS1WH 2CMA163277R1000
black 600...690 50 and 60 332MVS5WH 2CMA163278R1000
red 380...415 50 and 60 332MVS6WH 2CMA163279R1000
black 480...500 50 and 60 332MVS7WH 2CMA163280R1000
blue 200...250 50 and 60 332MVS9WH 2CMA163281R1000
3P+N+E grey AC 432MVS1WH 2CMA163284R1000
red 346...415 50 and 60 432MVS6WH 2CMA163285R1000
black 480...500 50 and 60 432MVS7WH 2CMA163286R1000




63A, IP67 / IP69, watertight
Enclosure in plastic. Cable entry with knock-outs.  Ø 40 + 50 mm on top and drill marks on bottom. Cable area 6 ... 25 mm2

Terminals Color code Voltage (V) Frequency (Hz) Type Order code
2P+E grey AC 263MVS1WH 2CMA162831R1000
yellow 100...130 50 and 60 263MVS4WH 2CMA162827R1000
blue 200...250 50 and 60 263MVS6WH 2CMA162828R1000
red 380...415 50 and 60 263MVS9WH 2CMA162829R1000
3P+E grey AC 363MVS1WH 2CMA162841R1000
yellow 100...130 50 and 60 363MVS4WH 2CMA162834R1000
black 600...690 50 and 60 363MVS5WH 2CMA162835R1000
red 380...415 50 and 60 363MVS6WH 2CMA162836R1000
black 480...500 50 and 60 363MVS7WH 2CMA162837R1000
blue 200...250 50 and 60 363MVS9WH 2CMA162838R1000
red 440...460 60 363MVS11WH 2CMA162840R1000
3P+N+E grey AC 463MVS1WH 2CMA162849R1000
  yellow 100...130 50 and 60  463MVS4WH  2CMA162844R1000 
  red 346...415 50 and 60   463MVS6WH 2CMA162845R1000 
black 480...500 50 and 60   463MVS7WH 2CMA162846R1000
blue 208...250 50 and 60 463MVS9WH 2CMA162847R1000
  red 440...460 60 463MVS11WH  2CMA162848R1000




125A, IP67 / IP69, watertight
Enclosure in plastic. Cable entry with knock-outs. Ø 40 + 50 mm on top and drill marks on bottom. Long phase sleeves and pilot sleeve. Cable area 16 ... 70 mm2

Terminals Color code Voltage (V) Frequency (Hz) Type Order code
2P+E grey AC 2125MVS1WH 2CMA162740R1000
yellow 100...130 50 and 60 2125MVS4WH 2CMA162738R1000
blue 200...250 50 and 60 2125MVS6WH 2CMA162739R1000
3P+E grey AC 3125MVS1WH 2CMA162746R1000
yellow 100...130 50 and 60 3125MVS4WH 2CMA162741R1000
red 380...415 50 and 60 3125MVS6WH 2CMA162742R1000
black 480...500 50 and 60 3125MVS7WH 2CMA162743R1000
blue 200...250 50 and 60 3125MVS9WH 2CMA162744R1000
red 440...460 60 3125MVS11WH 2CMA162745R1000
3P+N+E grey AC 4125MVS1WH 2CMA162796R1000
yellow 100...130 50 and 60 4125MVS4WH 2CMA162791R1000
red 346...415 50 and 60 4125MVS6WH 2CMA162792R1000
black 480...500 50 and 60 4125MVS7WH 2CMA162793R1000
blue 208...250 50 and 60 4125MVS9WH 2CMA162794R1000
red 440...460 60 4125MVS11WH 2CMA162795R1000



Mounting feets

Used to create distance from the wall behind MVS mechanical interlocks, which makes the back of the box accessible for cleaning.

Type Order code  Packaging
 Mounting feets 2CMA101702R1000  4 pcs in each package

 

Surface socket outlets

Plastic enclosed

16A, IP67 / IP69, watertight
Enclosure in plastic (PBT). Cable entry Ø 25 mm. Cable area 1,5 ... 4 mm2

Terminals Color code Voltage Frequency Type Order code
     V Hz     
2P+E grey > 50...250 DC 216RS3W 2CMA167147R1000
yellow 100...130 50 and 60 216RS4W 2CMA167148R1000
blue 200...250 50 and 60 216RS6W 2CMA167149R1000
red 380...415 50 and 60 216RS9W 2CMA167150R1000
grey transf 50 and 60 216RS12W 2CMA167151R1000
  grey    AC 216RS1W 2CMA167152R1000
3P+E green > 50 > 300...500 316RS2W 2CMA167153R1000
  red 380/440  50/60 316RS3W 2CMA167154R1000
yellow 100...130 50 and 60 316RS4W 2CMA167155R1000
black 600...690 50 and 60 316RS5W 2CMA167156R1000
red 380...415 50 and 60 316RS6W 2CMA167157R1000
black 480...500 50 and 60 316RS7W 2CMA167158R1000
blue 200...250 50 and 60 316RS9W 2CMA167159R1000
green > 50 100...300 316RS10W 2CMA167160R1000
red 440...460 60 316RS11W 2CMA167161R1000
  grey     AC 316RS1W 2CMA167162R1000
3P+N+E green > 50 >300..500 416RS2W 2CMA167163R1000
red 380/440 50/60 416RS3W 2CMA167164R1000
  yellow  100...130 50 and 60 416RS4W  2CMA167165R1000 
  black 600...690 50 and 60  416RS5W  2CMA126669R1000 
  red 346...415  50 and 60 416RS6W  2CMA167166R1000 
  black 480...500  50 and 60 416RS7W  2CMA167167R1000 
blue 208...250 50 and 60 416RS9W 2CMA167168R1000
  red  440...460 60 416RS11W  2CMA167169R1000
  grey   AC 416RS1W  2CMA167170R1000 




32A, IP67 / IP69, watertight

Enclosure in plastic (PBT). Cable entry Ø 25 mm. Cable area 2,5 ... 10 mm2

Terminals Color code Voltage Frequency Type Order code
     V  Hz    
2P+E yellow 100...130 50 and 60  232RS4W  2CMA167171R1000 
blue 200...250 50 and 60  232RS6W 2CMA167172R1000
red 380...415 50 and 60 232RS9W 2CMA167173R1000
  grey transf  50 and 60   232RS12W  2CMA167174R1000 
  grey    AC  232RS1W  2CMA167175R1000 
3P+E green > 50 >300..500 332RS2W 2CMA167176R1000
  red 380/440 50/60  332RS3W  2CMA167177R1000 
  yellow  100...130  50 and 60  332RS4W  2CMA167178R1000 
black 600...690 50 and 60 332RS5W 2CMA167179R1000
red 380...415 50 and 60 332RS6W 2CMA167180R1000
black 480...500 50 and 60 332RS7W 2CMA167181R1000
blue 200...250 50 and 60 332RS9W 2CMA167182R1000
  green  > 50  100..300  332RS10W 2CMA167183R1000 
  red  440...460  60  332RS11W  2CMA167184R1000 
  grey    AC  332RS1W  2CMA167185R1000
3P+N+E green > 50 >300..500 432RS2W 2CMA167186R1000
  red  380/440 50/60  432RS3W  2CMA167187R1000 
  yellow  100...130 50 and 60  432RS4W  2CMA167188R1000 
  black  600...690 50 and 60  432RS5W  2CMA126670R1000 
  red  346...415 50 and 60  432RS6W  2CMA167189R1000 
black 480...500 50 and 60 432RS7W 2CMA167190R1000
blue 208...250 50 and 60 432RS9W 2CMA167191R1000
  red 440...460  60  432RS11W  2CMA167192R1000 
  grey    AC  432RS1W  2CMA167193R1000  




63A, IP67 / IP69, watertight
Enclosure in plastic (PBT). Cable entry Ø 32 mm. Cable area 6 ... 25 mm2

Terminals Color code Voltage Frequency Type Order code
    V Hz     
2P+E grey AC 263RS1W 2CMA167310R1000
yellow 100...130 50 and 60 263RS4W 2CMA167304R1000
blue 200...250 50 and 60 263RS6W 2CMA167306R1000
red 380...415 50 and 60 263RS9W 2CMA167308R1000
3P+E grey AC 363RS1W 2CMA167324R1000
yellow 100...130 50 and 60 363RS4W 2CMA167312R1000
black 600...690 50 and 60 363RS5W 2CMA167314R1000
red 380...415 50 and 60 363RS6W 2CMA167316R1000
black 480...500 50 and 60 363RS7W 2CMA167318R1000
blue 200...250 50 and 60 363RS9W 2CMA167320R1000
red 440...460 60 363RS11W 2CMA167322R1000
3P+N+E grey AC 463RS1W 2CMA167336R1000
yellow 100...130 50 and 60 463RS4W 2CMA167326R1000
  black 600...690  50 and 60 463RS5W  2CMA126671R1000 
red 346...415 50 and 60 463RS6W 2CMA167328R1000
black 480...500 50 and 60 463RS7W 2CMA167330R1000
blue 208...250 50 and 60 463RS9W 2CMA167332R1000
red 440...460 60 463RS11W 2CMA167334R1000



125A, IP67 / IP69, watertight

Enclosure in plastic (PBT). Cable entry Ø 50 mm. Cable area 16 ... 70 mm2

Terminals Color code Voltage Frequency Type Order code
    V Hz     
2P+E grey AC 2125RS1W 2CMA167248R1000
yellow 100...130 50 and 60 2125RS4W 2CMA167244R1000
blue 200...250 50 and 60 2125RS6W 2CMA167246R1000
3P+E grey AC 3125RS1W 2CMA167260R1000
yellow 100...130 50 and 60 3125RS4W 2CMA167250R1000
  black  600...690  50 and 60  3125RS5W 2CMA167251R1000 
red 380...415 50 and 60 3125RS6W 2CMA167252R1000
black 480...500 50 and 60 3125RS7W 2CMA167254R1000
blue 208...250 50 and 60 3125RS9W 2CMA167256R1000
red 440...460 60 3125RS11W 2CMA167258R1000
3P+N+E grey AC 4125RS1W 2CMA167272R1000
yellow 100...130 50 and 60 4125RS4W 2CMA167262R1000
  black 600...690  50 and 60  4125RS5W  2CMA126672R1000 
red 346...415 50 and 60 4125RS6W 2CMA167264R1000
black 480...500 50 and 60 4125RS7W 2CMA167266R1000
blue 208...250 50 and 60 4125RS9W 2CMA167268R1000
red 440...460 60 4125RS11W 2CMA167270R1000

Panel mounted socket outlets

Unified angled flange

16A, IP67 / IP69, watertight
Enclosure in plastic (PBT). Cable area 1,5 ... 4 mm2

Terminals Color code Voltage Frequency Type Order code
V Hz
2P+E  grey    AC 216RAU1W  2CMA167002R1000 
grey > 50...250 DC 216RAU3W 2CMA166992R1000
yellow 100...130 50 and 60 216RAU4W 2CMA166994R1000
blue 200...250 50 and 60 216RAU6W 2CMA166996R1000
red 380...415 50 and 60 216RAU9W 2CMA166998R1000
grey transf 50 and 60 216RAU12W 2CMA167000R1000
3P+E grey   AC  316RAU1W  2CMA167022R1000
green > 50 > 300...500 316RAU2W 2CMA167004R1000
red 380/440 50/60 316RAU3W 2CMA167006R1000
yellow 100...130 50 and 60 316RAU4W 2CMA167008R1000
black 600...690 50 and 60 316RAU5W 2CMA167010R1000
red 380...415 50 and 60 316RAU6W 2CMA167012R1000
black 480...500 50 and 60 316RAU7W 2CMA167014R1000
blue 200...250 50 and 60 316RAU9W 2CMA167016R1000
green > 50 100...300 316RAU10W 2CMA167018R1000
red 440...460 60 316RAU11W 2CMA167020R1000
3P+N+E grey    AC 416RAU1W 2CMA167038R1000 
green > 50 >300..500 416RAU2W 2CMA167024R1000
red 380/440 50/60 416RAU3W 2CMA167026R1000
yellow 100...130 50 and 60 416RAU4W 2CMA167028R1000
black 600...690 50 and 60 416RAU5W 2CMA126681R1000
red 346...415 50 and 60 416RAU6W 2CMA167030R1000
black 480...500 50 and 60 416RAU7W 2CMA167032R1000
blue 208...250 50 and 60 416RAU9W 2CMA167034R1000
red 440...460 60 416RAU11W 2CMA167036R1000



 32A, IP67 / IP69, watertight

Enclosure in plastic (PBT). Cable area 2,5 ... 10 mm2

Terminals Color code Voltage Frequency Type Order code
V Hz
2P+E grey    AC 232RAU1W  2CMA166954R1000
yellow 100...130 50 and 60 232RAU4W 2CMA166946R1000
blue 200...250 50 and 60 232RAU6W 2CMA166948R1000
red 380...415 50 and 60 232RAU9W 2CMA166950R1000
grey transf 50 and 60 232RS12W 2CMA166952R1000
3P+E grey    AC 332RAU1W  2CMA166974R1000 
green > 50 >300..500 332RAU2W 2CMA166956R1000
red 380/440 50/60 332RAU3W 2CMA166958R1000
yellow 100...130 50 and 60 332RAU4W 2CMA166960R1000
black 600...690 50 and 60 332RAU5W 2CMA166962R1000
red 380...415 50 and 60 332RAU6W 2CMA166964R1000
black 480...500 50 and 60 332RAU7W 2CMA166966R1000
blue 200...250 50 and 60 332RAU9W 2CMA166968R1000
green > 50 100..300 332RAU10W 2CMA166970R1000
red 440...460 60 332RAU11W 2CMA166972R1000
3P+N+E grey AC 432RAU1W 2CMA166990R1000
green > 50 >300..500 432RAU2W 2CMA166976R1000
red 380/440 50/60 432RAU3W 2CMA166978R1000
yellow 100...130 50 and 60 432RAU4W 2CMA166980R1000
black 600...690 50 and 60 432RAU5W 2CMA126682R1000
red 346...415 50 and 60 432RAU6W 2CMA166982R1000
black 480...500 50 and 60 432RAU7W 2CMA166984R1000
blue 208...250 50 and 60 432RAU9W 2CMA166986R1000
red 440...460 60 432RAU11W 2CMA166988R1000



63A, IP67 / IP69, watertight
Enclosure in plastic (PBT). Cable area 6 ... 25 mm2

Terminals Color code Voltage Frequency Type Order code
V Hz
2P+E grey AC 263RAU1W 2CMA167446R1000
yellow 100...130 50 and 60 263RAU4W 2CMA167440R1000
blue 200...250 50 and 60 263RAU6W 2CMA167442R1000
red 380...415 50 and 60 263RAU9W 2CMA167444R1000
3P+E grey AC 363RAU1W 2CMA167460R1000
yellow 100...130 50 and 60 363RAU4W 2CMA167448R1000
black 600...690 50 and 60 363RAU5W 2CMA167450R1000
red 380...415 50 and 60 363RAU6W 2CMA167452R1000
black 480...500 50 and 60 363RAU7W 2CMA167454R1000
blue 200...250 50 and 60 363RAU9W 2CMA167456R1000
red 440...460 60 363RAU11W 2CMA167458R1000
3P+N+E grey AC 463RAU1W 2CMA167472R1000
yellow 100...130 50 and 60 463RAU4W 2CMA167462R1000
black 600...690 50 and 60 463RAU5W 2CMA126683R1000
red 346...415 50 and 60 463RAU6W 2CMA167464R1000
black 480...500 50 and 60 463RAU7W 2CMA167466R1000
blue 208...250 50 and 60 463RAU9W 2CMA167468R1000
red 440...460 60 463RAU11W 2CMA167470R1000

Panel mounted socket outlets
Unified straight flange

63A, IP67 / IP69, watertight
Enclosure in plastic (PBT). Cable area 6 ... 25 mm2

Terminals Color code Voltage Frequency Type Order code
V Hz
2P+E grey AC 263RU1W 2CMA167378R1000
yellow 100...130 50 and 60 263RU4W 2CMA167372R1000
blue 200...250 50 and 60 263RU6W 2CMA167374R1000
red 380...415 50 and 60 263RU9W 2CMA167376R1000
3P+E grey AC 363RU1W 2CMA167392R1000
yellow 100...130 50 and 60 363RU4W 2CMA167380R1000
black 600...690 50 and 60 363RU5W 2CMA167382R1000
red 380...415 50 and 60 363RU6W 2CMA167384R1000
black 480...500 50 and 60 363RU7W 2CMA167386R1000
blue 200...250 50 and 60 363RU9W 2CMA167388R1000
red 440...460 60 363RU11W 2CMA167390R1000
3P+N+E grey AC 463RU1W 2CMA167404R1000
yellow 100...130 50 and 60 463RU4W 2CMA167394R1000
black 600...690 50 and 60 463RU5W 2CMA126676R1000
red 346...415 50 and 60 463RU6W 2CMA167396R1000
black 480...500 50 and 60 463RU7W 2CMA167398R1000
blue 208...250 50 and 60 463RU9W 2CMA167400R1000
red 440...460 60 463RU11W 2CMA167402R1000


125A, IP67 / IP69, watertight

Enclosure in plastic (PBT). Cable area 16 ... 70 mm2

Terminals Color code Voltage Frequency Type Order code
V Hz
2P+E grey AC 2125RU1W 2CMA167134R1000
yellow 100...130 50 and 60 2125RU4W 2CMA167132R1000
blue 200...250 50 and 60 2125RU6W 2CMA167133R1000
  blue 200...250 50 and 60  2125RU6W LP  2CMA192729R1000 
3P+E grey AC 3125RU1W 2CMA167140R1000
yellow 100...130 50 and 60 3125RU4W 2CMA167135R1000
red 380...415 50 and 60 3125RU6W 2CMA167136R1000
red 380...415 50 and 60 3125RU6W LP 2CMA192730R1000
black 480...500 50 and 60 3125RU7W 2CMA167137R1000
blue 200...250 50 and 60 3125RU9W 2CMA167138R1000
red 440...460 60 3125RU11W 2CMA167139R1000
3P+N+E grey AC 4125RU1W 2CMA167146R1000
yellow 100...130 50 and 60 4125RU4W 2CMA167141R1000
red 346...415 50 and 60 4125RU6W 2CMA167142R1000
red 346...415 50 and 60 4125RU6W LP 2CMA169213R1000
black 480...500 50 and 60 4125RU7W 2CMA167143R1000
blue 208...250 50 and 60 4125RU9W 2CMA167144R1000
red 440...460 60 4125RU11W 2CMA167145R1000

Panel mounted socket inlets
Straight flange

63A, IP67 / IP69, watertight
Enclosure in plastic (PBT). Cable area 6 ... 25 mm2

Terminals Color code Voltage Frequency Type Order code
V Hz
2P+E grey AC 263BU1W 2CMA168106R1000
yellow 100...130 50 and 60 263BU4W 2CMA168103R1000
blue 200...250 50 and 60 263BU6W 2CMA168104R1000
red 380...415 50 and 60 263BU9W 2CMA168105R1000
3P+E grey AC 363BU1W 2CMA168113R1000
yellow 100...130 50 and 60 363BU4W 2CMA168107R1000
black 600...690 50 and 60 363BU5W 2CMA168108R1000
red 380...415 50 and 60 363BU6W 2CMA168109R1000
black 480...500 50 and 60 363BU7W 2CMA168110R1000
blue 200...250 50 and 60 363BU9W 2CMA168111R1000
red 440...460 60 363BU11W 2CMA168112R1000
3P+N+E grey AC 463BU1W 2CMA168119R1000
yellow 100...130 50 and 60 463BU4W 2CMA168114R1000
red 346...415 50 and 60 463BU6W 2CMA168115R1000
black 480...500 50 and 60 463BU7W 2CMA168116R1000
blue 208...250 50 and 60 463BU9W 2CMA168117R1000
red 440...460 60 463BU11W 2CMA168118R1000



125A, IP67 / IP69, watertight

Enclosure in plastic (PBT). Cable area 16 ... 70 mm2

Terminals Color code Voltage Frequency Type Order code
V Hz
2P+E grey AC 2125BU1W 2CMA167196R1000
yellow 100...130 50 and 60 2125BU4W 2CMA167194R1000
blue 200...250 50 and 60 2125BU6W 2CMA167195R1000
3P+E grey AC 3125BU1W 2CMA167202R1000
yellow 100...130 50 and 60 3125BU4W 2CMA167197R1000
  black 600...690  50 and 60  3125BU5W 2CMA126719R1000 
red 380...415 50 and 60 3125BU6W 2CMA167198R1000
black 480...500 50 and 60 3125BU7W 2CMA167199R1000
blue 200...250 50 and 60 3125BU9W 2CMA167200R1000
red 440...460 60 3125BU11W 2CMA167201R1000
3P+N+E grey AC 4125BU1W 2CMA167208R1000
yellow 100...130 50 and 60 4125BU4W 2CMA167203R1000
red 346...415 50 and 60 4125BU6W 2CMA167204R1000
black 480...500 50 and 60 4125BU7W 2CMA167205R1000
blue 208...250 50 and 60 4125BU9W 2CMA167206R1000
red 440...460 60 4125BU11W 2CMA167207R1000

Panel mounted socket inlets
Angled flange

16A, IP67 / IP69, watertight
Enclosure in plastic (PBT). Cable area 1,5 ... 4 mm2

Terminals Color code Voltage Frequency Type Order code
V Hz
2P+E grey AC 216BAU1W 2CMA166684R1000
grey > 50...250 DC 216BAU3W 2CMA166674R1000
yellow 100...130 50 and 60 216BAU4W 2CMA166676R1000
blue 200...250 50 and 60 216BAU6W 2CMA166678R1000
red 380...415 50 and 60 216BAU9W 2CMA166680R1000
grey transf 50 and 60 216BAU12W 2CMA166682R1000
3P+E grey AC 316BAU1W 2CMA166704R1000
green > 50 > 300...500 316BAU2W 2CMA166686R1000
red 380/440 50/60 316BAU3W 2CMA166688R1000
yellow 100...130 50 and 60 316BAU4W 2CMA166690R1000
black 600...690 50 and 60 316BAU5W 2CMA166692R1000
red 380...415 50 and 60 316BAU6W 2CMA166694R1000
black 480...500 50 and 60 316BAU7W 2CMA166696R1000
blue 200...250 50 and 60 316BAU9W 2CMA166698R1000
green > 50 100...300 316BAU10W 2CMA166700R1000
red 440...460 60 316BAU11W 2CMA166702R1000
3P+N+E grey AC 416BAU1W 2CMA166720R1000
green > 50 >300..500 416BAU2W 2CMA166706R1000
red 380/440 50/60 416BAU3W 2CMA166708R1000
yellow 100...130 50 and 60 416BAU4W 2CMA166710R1000
red 346...415 50 and 60 416BAU6W 2CMA166712R1000
black 480...500 50 and 60 416BAU7W 2CMA166714R1000
blue 208...250 50 and 60 416BAU9W 2CMA166716R1000
red 440...460 60 416BAU11W 2CMA166718R1000



 32A, IP67 / IP69, watertight

Enclosure in plastic (PBT). Cable area 2,5 ... 10 mm2

Terminals Color code Voltage Frequency Type Order code
V Hz
2P+E grey AC 232BAU1W 2CMA166636R1000
yellow 100...130 50 and 60 232BAU4W 2CMA166628R1000
blue 200...250 50 and 60 232BAU6W 2CMA166630R1000
red 380...415 50 and 60 232BAU9W 2CMA166632R1000
grey transf 50 and 60 232BS12W 2CMA166634R1000
3P+E grey AC 332BAU1W 2CMA166656R1000
green > 50 >300..500 332BAU2W 2CMA166638R1000
red 380/440 50/60 332BAU3W 2CMA166640R1000
yellow 100...130 50 and 60 332BAU4W 2CMA166642R1000
black 600...690 50 and 60 332BAU5W 2CMA166644R1000
red 380...415 50 and 60 332BAU6W 2CMA166646R1000
black 480...500 50 and 60 332BAU7W 2CMA166648R1000
blue 200...250 50 and 60 332BAU9W 2CMA166650R1000
green > 50 100..300 332BAU10W 2CMA166652R1000
red 440...460 60 332BAU11W 2CMA166654R1000
3P+N+E grey AC 432BAU1W 2CMA166672R1000
green > 50 >300..500 432BAU2W 2CMA166658R1000
red 380/440 50/60 432BAU3W 2CMA166660R1000
yellow 100...130 50 and 60 432BAU4W 2CMA166662R1000
red 346...415 50 and 60 432BAU6W 2CMA166664R1000
black 480...500 50 and 60 432BAU7W 2CMA166666R1000
blue 208...250 50 and 60 432BAU9W 2CMA166668R1000
red 440...460 60 432BAU11W 2CMA166670R1000

Surface inlets

16A, IP67 / IP69, watertight
Enclosure in plastic (PBT). Cable entry Ø 25 mm. Cable area 1 ... 2,5 mm2

Terminals Color code Voltage Frequency Type Order code
V Hz
2P+E grey    AC  216BS1W 2CMA167050R1000
grey > 50...250 DC 216BS3W 2CMA167040R1000
yellow 100...130 50 and 60 216BS4W 2CMA167042R1000
blue 200...250 50 and 60 216BS6W 2CMA167044R1000
red 380...415 50 and 60 216BS9W 2CMA167046R1000
grey transf 50 and 60 216BS12W 2CMA167048R1000
3P+E grey AC 316BS1W 2CMA167070R1000
green > 50 > 300...500 316BS2W 2CMA167052R1000
red 380/440 50/60 316BS3W 2CMA167054R1000
yellow 100...130 50 and 60 316BS4W 2CMA167056R1000
black 600...690 50 and 60 316BS5W 2CMA167058R1000
red 380...415 50 and 60 316BS6W 2CMA167060R1000
black 480...500 50 and 60 316BS7W 2CMA167062R1000
blue 200...250 50 and 60 316BS9W 2CMA167064R1000
green > 50 100...300 316BS10W 2CMA167066R1000
red 440...460 60 316BS11W 2CMA167068R1000
       
3P+N+E grey AC 416BS1W 2CMA167086R1000
green > 50 >300..500 416BS2W 2CMA167072R1000
red 380/440 50/60 416BS3W 2CMA167074R1000
yellow 100...130 50 and 60 416BS4W 2CMA167076R1000
black 600...690 50 and 60 416BS5W 2CMA126774R1000
red 346...415 50 and 60 416BS6W 2CMA167078R1000
black 480...500 50 and 60 416BS7W 2CMA167080R1000
blue 208...250 50 and 60 416BS9W 2CMA167082R1000
red 440...460 60 416BS11W 2CMA167084R1000



32A, IP67 / IP69, watertight

Enclosure in plastic (PBT). Cable entry Ø 25 mm. Cable area 2,5 ... 10 mm2

Terminals Color code Voltage Frequency Type Order code
V Hz
2P+E grey   AC 232BS1W 2CMA167096R1000 
yellow 100...130 50 and 60 232BS4W 2CMA167088R1000
blue 200...250 50 and 60 232BS6W 2CMA167090R1000
red 380...415 50 and 60 232BS9W 2CMA167092R1000
grey transf 50 and 60 232BS12W 2CMA167094R1000
3P+E grey AC 332BS1W 2CMA167114R1000
green > 50 >300..500 332BS2W 2CMA167098R1000
red 380/440 50/60 332BS3W 2CMA167100R1000
yellow 100...130 50 and 60 332BS4W 2CMA167102R1000
black 600...690 50 and 60 332BS5W 2CMA167103R1000
red 380...415 50 and 60 332BS6W 2CMA167104R1000
black 480...500 50 and 60 332BS7W 2CMA167106R1000
blue 200...250 50 and 60 332BS9W 2CMA167108R1000
green > 50 100..300 332BS10W 2CMA167110R1000
red 440...460 60 332BS11W 2CMA167112R1000
3P+N+E grey AC 432BS1W 2CMA167130R1000
green > 50 >300..500 432BS2W 2CMA167116R1000
red 380/440 50/60 432BS3W 2CMA167118R1000
yellow 100...130 50 and 60 432BS4W 2CMA167120R1000
black 600...690 50 and 60 432BS5W 2CMA126776R1000
red 346...415 50 and 60 432BS6W 2CMA167122R1000
black 480...500 50 and 60 432BS7W 2CMA167124R1000
blue 208...250 50 and 60 432BS9W 2CMA167126R1000
red 440...460 60 432BS11W 2CMA167128R1000



 63A, IP67 / IP69, watertight
Enclosure in plastic (PBT). Cable entry Ø 32 mm. Cable area 6 ... 25 mm2

Terminals Color code Voltage Frequency Type Order code
V Hz
2P+E grey AC 263BS1W 2CMA167344R1000
yellow 100...130 50 and 60 263BS4W 2CMA167338R1000
blue 200...250 50 and 60 263BS6W 2CMA167340R1000
red 380...415 50 and 60 263BS9W 2CMA167342R1000
3P+E grey AC 363BS1W 2CMA167358R1000
yellow 100...130 50 and 60 363BS4W 2CMA167346R1000
black 600...690 50 and 60 363BS5W 2CMA167348R1000
red 380...415 50 and 60 363BS6W 2CMA167350R1000
black 480...500 50 and 60 363BS7W 2CMA167352R1000
blue 200...250 50 and 60 363BS9W 2CMA167354R1000
red 440...460 60 363BS11W 2CMA167356R1000
3P+N+E grey AC 463BS1W 2CMA167370R1000
yellow 100...130 50 and 60 463BS4W 2CMA167360R1000
black 600...690 50 and 60 463BS5W 2CMA126775R1000
red 346...415 50 and 60 463BS6W 2CMA167362R1000
black 480...500 50 and 60 463BS7W 2CMA167364R1000
blue 208...250 50 and 60 463BS9W 2CMA167366R1000
red 440...460 60 463BS11W 2CMA167368R1000



125A, IP67 / IP69, watertight

Enclosure in plastic (PBT). Cable entry Ø 50 mm. Cable area 16 ... 70 mm2

Terminals Color code Voltage Frequency Type Order code
V Hz
2P+E grey AC 2125BS1W 2CMA167278R1000
yellow 100...130 50 and 60 2125BS4W 2CMA167274R1000
blue 200...250 50 and 60 2125BS6W 2CMA167276R1000
3P+E grey AC 3125BS1W 2CMA167290R1000
yellow 100...130 50 and 60 3125BS4W 2CMA167280R1000
red 380...415 50 and 60 3125BS6W 2CMA167282R1000
black 480...500 50 and 60 3125BS7W 2CMA167284R1000
blue 208...250 50 and 60 3125BS9W 2CMA167286R1000
red 440...460 60 3125BS11W 2CMA167288R1000
3P+N+E grey AC 4125BS1W 2CMA167302R1000
yellow 100...130 50 and 60 4125BS4W 2CMA167292R1000
black 600...690 50 and 60 4125BS5W 2CMA126705R1000
red 346...415 50 and 60 4125BS6W 2CMA167294R1000
black 480...500 50 and 60 4125BS7W 2CMA167296R1000
blue 208...250 50 and 60 4125BS9W 2CMA167298R1000
red 440...460 60 4125BS11W 2CMA167300R1000

Plugs

16A, IP67 / IP69, watertight
Enclosure in plastic (PBT). Cable entry with compression gland. Cable area 1 ... 2,5 mm2

Terminals Color code Voltage Frequency Type Order code
V Hz
2P+E grey AC 216P1W 2CMA166466R1000
grey > 50...250 DC 216P3W 2CMA166456R1000
yellow 100...130 50 and 60 216P4W 2CMA166458R1000
blue 200...250 50 and 60 216P6W 2CMA166460R1000
red 380...415 50 and 60 216P9W 2CMA166462R1000
grey transf 50 and 60 216P12W 2CMA166464R1000
3P+E grey AC 316P1W 2CMA166486R1000
green > 50 > 300...500 316P2W 2CMA166468R1000
red 380/440 50/60 316P3W 2CMA166470R1000
yellow 100...130 50 and 60 316P4W 2CMA166472R1000
black 600...690 50 and 60 316P5W 2CMA166474R1000
red 380...415 50 and 60 316P6W 2CMA166476R1000
black 480...500 50 and 60 316P7W 2CMA166478R1000
blue 200...250 50 and 60 316P9W 2CMA166480R1000
green > 50 100...300 316P10W 2CMA166482R1000
red 440...460 60 316P11W 2CMA166484R1000
3P+N+E grey AC 416P1W 2CMA166502R1000
green > 50 >300..500 416P2W 2CMA166488R1000
yellow 100...130 50 and 60 416P4W 2CMA166492R1000
black 600...690 50 and 60 416P5W 2CMA126773R1000
red 346...415 50 and 60 416P6W 2CMA166494R1000
black 480...500 50 and 60 416P7W 2CMA166496R1000
blue 208...250 50 and 60 416P9W 2CMA166498R1000
red 440...460 60 416P11W 2CMA166500R1000



 32A, IP67 / IP69, watertight

Enclosure in plastic (PBT). Cable entry with compression gland. Cable area 2,5 ... 6 mm2

Terminals Color code Voltage Frequency Type Order code
V Hz
2P+E grey AC 232P1W 2CMA166728R1000
yellow 100...130 50 and 60 232P4W 2CMA166604R1000
blue 200...250 50 and 60 232P6W 2CMA166722R1000
red 380...415 50 and 60 232P9W 2CMA166724R1000
grey transf 50 and 60 232P12W 2CMA166726R1000
3P+E grey AC 332P1W 2CMA166516R1000
green > 50 >300..500 332P2W 2CMA166730R1000
red 380/440 50/60 332P3W 2CMA166732R1000
yellow 100...130 50 and 60 332P4W 2CMA166734R1000
black 600...690 50 and 60 332P5W 2CMA166736R1000
red 380...415 50 and 60 332P6W 2CMA166738R1000
black 480...500 50 and 60 332P7W 2CMA166506R1000
blue 200...250 50 and 60 332P9W 2CMA166508R1000
green > 50 100..300 332P10W 2CMA166510R1000
red 440...460 60 332P11W 2CMA166513R1000
3P+N+E grey AC 432P1W 2CMA166532R1000
green > 50 >300..500 432P2W 2CMA166518R1000
red 380/440 50/60 432P3W 2CMA166520R1000
yellow 100...130 50 and 60 432P4W 2CMA166522R1000
black 600...690 50 and 60 432P5W 2CMA126656R1000
red 346...415 50 and 60 432P6W 2CMA166524R1000
black 480...500 50 and 60 432P7W 2CMA166526R1000
blue 208...250 50 and 60 432P9W 2CMA166528R1000
red 440...460 60 432P11W 2CMA166530R1000



63A, IP67 / IP69, watertight
Enclosure in plastic (PBT). Cable entry with compression gland, internal and external cable clamp. Cable area 4 ... 16 mm2

Terminals Color code Voltage Frequency Type Order code
V Hz
2P+E grey AC 263P1W 2CMA166780R1000
yellow 100...130 50 and 60 263P4W 2CMA166774R1000
blue 200...250 50 and 60 263P6W 2CMA166776R1000
red 380...415 50 and 60 263P9W 2CMA166778R1000
3P+E grey AC 363P1W 2CMA166794R1000
yellow 100...130 50 and 60 363P4W 2CMA166782R1000
black 600...690 50 and 60 363P5W 2CMA166784R1000
red 380...415 50 and 60 363P6W 2CMA166786R1000
black 480...500 50 and 60 363P7W 2CMA166788R1000
blue 200...250 50 and 60 363P9W 2CMA166790R1000
red 440...460 60 363P11W 2CMA166792R1000
3P+N+E grey AC 463P1W 2CMA166806R1000
yellow 100...130 50 and 60 463P4W 2CMA166796R1000
black 600...690 50 and 60 463P5W 2CMA169471R1000
red 346...415 50 and 60 463P6W 2CMA166798R1000
black 480...500 50 and 60 463P7W 2CMA166800R1000
blue 208...250 50 and 60 463P9W 2CMA166802R1000
red 440...460 60 463P11W 2CMA166804R1000



125A, IP67 / IP69, watertight

Enclosure in plastic (PBT). Cable entry with compression gland. Internal and external cable clamp. Cable area 16 ... 50 mm2

Terminals Color code Voltage Frequency Type Order code
V Hz
2P+E grey AC 2125P1W 2CMA166812R1000
yellow 100...130 50 and 60 2125P4W 2CMA166808R1000
blue 200...250 50 and 60 2125P6W 2CMA166810R1000
3P+E grey AC 3125P1W 2CMA166824R1000
yellow 100...130 50 and 60 3125P4W 2CMA166814R1000
black 600...690 50 and 60 3125P5W 2CMA166815R1000
red 380...415 50 and 60 3125P6W 2CMA166816R1000
black 480...500 50 and 60 3125P7W 2CMA166818R1000
blue 200...250 50 and 60 3125P9W 2CMA166820R1000
red 440...460 60 3125P11W 2CMA166822R1000
3P+N+E grey AC 4125P1W 2CMA166836R1000
yellow 100...130 50 and 60 4125P4W 2CMA166826R1000
black 600...690 50 and 60 4125P5W 2CMA126658R1000
red 346...415 50 and 60 4125P6W 2CMA166828R1000
black 480...500 50 and 60 4125P7W 2CMA166830R1000
blue 208...250 50 and 60 4125P9W 2CMA166832R1000
red 440...460 60 4125P11W 2CMA166834R1000

Connectors

16A, IP67 / IP69, watertight
Enclosure in plastic (PBT). Cable entry with compression gland. Cable area 1 ... 2,5 mm2

Terminals Color code Voltage (V) Frequency (Hz) Type Order code
2P+E grey AC 216C1W 2CMA166544R1000
grey > 50...250 DC 216C3W 2CMA166534R1000
yellow 100...130 50 and 60 216C4W 2CMA166536R1000
blue 200...250 50 and 60 216C6W 2CMA166538R1000
red 380...415 50 and 60 216C9W 2CMA166540R1000
grey transf 50 and 60 216C12W 2CMA166542R1000
3P+E grey AC 316C1W 2CMA166564R1000
green > 50 > 300...500 316C2W 2CMA166546R1000
red 380/440 50/60 316C3W 2CMA166548R1000
yellow 100...130 50 and 60 316C4W 2CMA166550R1000
black 600...690 50 and 60 316C5W 2CMA166552R1000
red 380...415 50 and 60 316C6W 2CMA166554R1000
black 480...500 50 and 60 316C7W 2CMA166556R1000
blue 200...250 50 and 60 316C9W 2CMA166558R1000
green > 50 100...300 316C10W 2CMA166560R1000
red 440...460 60 316C11W 2CMA166562R1000
3P+N+E grey AC 416C1W 2CMA166580R1000
green > 50 >300..500 416C2W 2CMA166566R1000
red 380/440 50/60 416C3W 2CMA166568R1000
yellow 100...130 50 and 60 416C4W 2CMA166570R1000
black 600...690 50 and 60 416C5W 2CMA126662R1000
red 346...415 50 and 60 416C6W 2CMA166572R1000
black 480...500 50 and 60 416C7W 2CMA166574R1000
blue 208...250 50 and 60 416C9W 2CMA166576R1000
red 440...460 60 416C11W 2CMA166578R1000



32A, IP67 / IP69, watertight

Enclosure in plastic (PBT). Cable entry with compression gland. Cable area 2,5 ... 6 mm2

Terminals Color code Voltage (V) Frequency (Hz) Type Order code
2P+E grey AC 232C1W 2CMA166590R1000
yellow 100...130 50 and 60 232C4W 2CMA166582R1000
blue 200...250 50 and 60 232C6W 2CMA166584R1000
red 380...415 50 and 60 232C9W 2CMA166586R1000
grey transf 50 and 60 232C12W 2CMA166588R1000
3P+E grey AC 332C1W 2CMA166592R1000
green > 50 >300..500 332C2W 2CMA166596R1000
red 380/440 50/60 332C3W 2CMA166598R1000
yellow 100...130 50 and 60 332C4W 2CMA166600R1000
black 600...690 50 and 60 332C5W 2CMA166602R1000
red 380...415 50 and 60 332C6W 2CMA166604R1000
black 480...500 50 and 60 332C7W 2CMA166606R1000
blue 200...250 50 and 60 332C9W 2CMA166608R1000
green > 50 100..300 332C10W 2CMA166610R1000
red 440...460 60 332C11W 2CMA166594R1000
3P+N+E grey AC 432C1W 2CMA166526R1000
green > 50 >300..500 432C2W 2CMA166612R1000
red 380/440 50/60 432C3W 2CMA166614R1000
yellow 100...130 50 and 60 432C4W 2CMA166616R1000
black 600...690 50 and 60 432C5W 2CMA126663R1000
red 346...415 50 and 60 432C6W 2CMA166618R1000
black 480...500 50 and 60 432C7W 2CMA166620R1000
blue 208...250 50 and 60 432C9W 2CMA166622R1000
red 440...460 60 432C11W 2CMA166624R1000



63A, IP67 / IP69, watertight
Enclosure in plastic (PBT). Cable entry with compression gland. Internal and external cable clamp. Cable area 4 ... 16 mm2

Terminals Color code Voltage (V) Frequency (Hz) Type Order code
2P+E grey AC 263C1W 2CMA166878R1000
yellow 100...130 50 and 60 263C4W 2CMA166872R1000
blue 200...250 50 and 60 263C6W 2CMA166874R1000
red 380...415 50 and 60 263C9W 2CMA166876R1000
3P+E grey AC 363C1W 2CMA166902R1000
yellow 100...130 50 and 60 363C4W 2CMA166890R1000
black 600...690 50 and 60 363C5W 2CMA166892R1000
red 380...415 50 and 60 363C6W 2CMA166894R1000
black 480...500 50 and 60 363C7W 2CMA166896R1000
blue 200...250 50 and 60 363C9W 2CMA166898R1000
red 440...460 60 363C11W 2CMA166900R1000
3P+N+E grey AC 463C1W 2CMA166914R1000
yellow 100...130 50 and 60 463C4W 2CMA166904R1000
black 600...690 50 and 60 463C5W 2CMA126664R1000
red 346...415 50 and 60 463C6W 2CMA166906R1000
black 480...500 50 and 60 463C7W 2CMA166908R1000
blue 208...250 50 and 60 463C9W 2CMA166910R1000
red 440...460 60 463C11W 2CMA166912R1000



125A, IP67 / IP69, watertight

Enclosure in plastic (PBT). Cable entry with compression gland. Internal and external cable clamp. LP types with long phase sleeves and pilot sleeve. Cable area 16 ... 50 mm2

Terminals Color code Voltage (V) Frequency (Hz) Type Order code
2P+E grey AC 2125C1W 2CMA166920R1000
yellow 100...130 50 and 60 2125C4W 2CMA166916R1000
blue 200...250 50 and 60 2125C6W 2CMA166918R1000
3P+E grey AC 3125C1W 2CMA166932R1000
yellow 100...130 50 and 60 3125C4W 2CMA166922R1000
black 600...690 50 and 60 3125C5W 2CMA166923R1000
  red 380...415 50 and 60  3125C6W  2CMA166924R1000
red 380...415  50 and 60 3125C6W LP 2CMA169211R1000
black 480...500 50 and 60 3125C7W 2CMA166926R1000
blue 208...250 50 and 60 3125C9W 2CMA166928R1000
red 440...460 60 3125C11W 2CMA166930R1000
3P+N+E grey AC 4125C1W 2CMA166944R1000
yellow 100...130 50 and 60 4125C4W 2CMA166934R1000
  black 600...690  50 and 60  4125C5W  2CMA126665R1000 
red 346...415 50 and 60 4125C6W 2CMA166936R1000
red 346...415 50 and 60 4125C6W LP 2CMA169212R1000
black 480...500 50 and 60 4125C7W 2CMA166938R1000
blue 208...250 50 and 60 4125C9W 2CMA166940R1000
red 440...460 60 4125C11W 2CMA166942R1000