Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Industrial plugs and sockets

The new Easy & Safe

 

A complete range of IP 44 and IP 67 Industrial plugs, connectors, socket outlets and inlets in a new attractive and functional design. New IP 67 products are perfect for the application when you need to protect contacts from water and dust. Robust design and unique self-cleaning calibrated contacts bring reliability, prevent arcing, reduce downtime and thus lower maintenance costs.

Main benefits

  • Reliable, safe and easy to work with
  • Water and dust protection of contacts avoids overheating and burning and thus prolongin plug and socket lifetime
  • Minimizes the risk of accidents, injuries and damage of the connected equipment
  • Complete offering of industrial plugs and sockets

Main features

  • Modern robust design
  • Self-cleaning contacts
  • Perfect for construction sites, food and beverage industry, various industrial applications, infrastructure applications, mines, connection of reefer containers, etc.

Assortment

IP44

Plugs IP44

Type EP, 16 A

Plugs IP44

Type EP, 32 A

Connectors IP44

Type EC, 16 A

Connectors IP44

Type EC, 32 A

IP67

Plugs IP67

Type EP, 16 A

Plugs IP67

Type EP, 32 A

Connectors IP67

Type EC, 16A

Connectors IP67

Type EC, 32 A

Surface inlets IP67

Type EBS, 16 A

Surface inlets IP67

Type EBS, 32 A

Surface outlets IP67

Type ERS, 16 A

Surface outlets IP67

Type ERS, 32 A

Panel mounted socket inlets IP67

Type EBU, 16 A

Panel mounted socket inlets IP67

Type EBU, 32 A

Panel mounted socket outlets IP67

Type ERU, 16A

panel mounted socket outlets IP67

Type ERU, 32 A

Products and documentation

Easy & Safe products
Documentation
Loading documents