Have you ever thought about ways how your favourite fresh food gets to the table where it is served? How long it travels and what transport condition it needs to have to stay fresh?
The goods, which need specific stable temperature, are mostly transported in refrigerator ships and transport containers. Thanks to Industrial plugs and sockets they are connected to power supply, also in a harbour, which enable the temperature control. To meet strict demands of this application, ABB offers watertight (IP67) reefer plugs and sockets, powered with 32 A, 440 V 50/60 Hz, 3P+E with earth sleeve in 3 o’clock position, according to IEC/EN 60309-2. The wide range of ABB contains plugs, connectors, outlets, inlets as well as interlocked socket outlets and socket outlets with residual current devices and miniature circuit breakers. These products are corrosion, impact and UV resistant.
The high quality, along with a robust design results in a range of products that are ideal for heavy-duty applications. Customers also appreciate their functionality, reliabilÂity and safety.