Panel mounted socket intlets
Safe, reliable, durable.
ABB industrial socket intlets for panel mounting are high quality products for reliable and safe use in various environments. All approved according to IEC 60 309-1, -2.
Main benefits
- High quality for perfect performance
- Easy & Safe range: clear terminal marking, easy installation
- Tough & Safe range: clear terminal marking, stainless steel external screws, clear brass pins
Main features
- Range from 16 A to 125 A
- IP44 Splashproof or IP67 Watertight
- The robust housing is made of PA plastic material (Easy & Safe) or thermoplastic PBT material (Tough & Safe)
-
Straight flange or angled flange