LED exit sign luminaires

Single batteries to mark the escape route

The LED exit sign luminaires for universal fixing to the ceilings and walls in the industrial and commercial sectors, as well as in offices, hospitals and public institutions ensure safe escape route signage. Both luminaires used to mark the escape routes are of compact design, and are very quick and easy to install. The housing is made from strong polycarbonate and has an observation distance of 25 m. The LED exit sign luminaires are available in a 3-hour single battery version and can be connected for maintained and non-maintained modes.

The NEL-3 exit sign luminaire is designed according to the IP-rating of IP 54. The housing is made from polycarbonate and is suitable for universal fixing, both on ceilings and to walls.

The PHAROS-3 exit sign luminaire with the IP-rating of IP 41 rounds off the range as a glass box light. The quick and easy installation coupled with the universal fixing facility for walls and ceilings are likewise provided as with the NEL-3. The PHAROS-3 is not only convincing because of its functionality, but also because of its esthetic properties. With its elegant housing and frameless, impressively illuminated pictogram panel, the luminaire can be integrated into any ambiance.

Our Offering

Select region / language