MirEvo TwinSpot

Ultra slimline LED design with high lumen output


As demand for light weight and high performing lighting products continues to grow, we introduce MirEvo TwinSpot. With its unique ultra slimline LED design and high lumen output, the MirEvo TwinSpot is ideal for use in large spaces and high ceiling installations in commercial or industrial applications. Featuring fully adjustable heads with 140° beam angle and DALI compatible, the new affordable model offers 500 lumens output and features the latest Lithium Ferrophosphate (LiFePO4) battery technolo-gy to deliver a longer service life. With its slimline low weight twin spot, and available in three options - manual, DALI and CBS slave – the MirEvo TwinSpot is simple to install. The removable cover also provides easier maintenance.

Are you looking for support or purchase information?

Highlights

  • Full adjustable heads with 140° beam angle
  • High performance with 500 lumens output
  • Available with Lithium Ferrophosphate (LiFePO4) battery technology for a longer service life
  • Designed for high ceilings and/or large applications

Product range overview


Products and Documentation

Product browser
Documentation
Loading documents

Related offering


  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language