People’s safety is paramount in any commercial environment including; schools, offices, and retail. With its ease of installation and maintenance capabilities the ABB Movion® emergency lighting range offers versatility, saving time and ensuring a high safety standard.
Combining modularity and ease of installation the escape route signalisation luminaire can be used for either wall or ceiling applications, with 500cd/m2. This is a perfect match with the well-designed escape route lighting luminaires with excellent spacing. Both are suitable for light track mounting.
Furthermore, for installations where there is a need to reduce the numbers, selecting the all-in one hybrid luminaire is an efficient and cost-reductive solution.