Optima

An allrounder offering flexible installation

Optima 350 banner

The Optima 350 is a universally applicable exit sign and emergency lighting luminaire that indicates and illuminates escape and rescue routes within buildings, even under harsh ambient conditions. If the luminaire is to be mounted on the wall, the rotatable pictogram gives complete flexibility. Technique - both on the ceiling and on the wall - is particularly quick and uncomplicated thanks to the First-Fix installation.

Are you looking for support or purchase information?

Highlights

  • One product for escape route signage and lighting
  • Increased flexibility by adjusting the pictogram to the application
  • IP65 version available for heavy duty applications
  • Wide variety of mounting options by using accessories
  • NFPA101 certified

Product range overview


Main benefits

ABB_picto_48x48_05_security_0188-Small

Robust with a high degree of protection

ABB_picto_48x48_14_operation_0522-Small

Universally applicable as an escape sign and emergency lighting luminaire

 
ABB_picto_48x48_14_around_service_0778-Small

Flexible, rotatable pictogram for wall mounting

 

Products and Documentation

Product browser
Documentation
Loading documents

Related offering


  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language