PrimEvo, a line of emergency lighting from ABB that is designed to give installers an emergency lighting option that can be installed quickly and easily in all kinds of small business settings. With a full LED lighting range for escape route lighting and signalisation, PrimEvo features an impressive plug-and-play design that allows for quick indoor and outdoor installations without affecting the cozy and stylish environments of small shops, patios or walkways. PrimEvo luminaires are set at the factory to provide continuous lighting, but can be adapted to an emergency-only function simply by removing a loop wire. The line is covered by a three-year warranty with components that can be easily replaced for routine maintenance.