Emerg-Power Systems FTC3R & 3FTC3R

Outdoor uninterruptible emergency lighting inverter system 3KVA-8KVA

Outdoor uninterruptible emergency lighting inverter system 3KVA-8KVA. Provides full light output for a minimum of 90 min. for any type of lighting load. This fast transfer inverter is 98% efficient at full load. Ideal for outdoor use; NEMA 3R cabinet.

Key benefits

  • Lowers costs with low energy consumption and low heat dissipation
  • Designed to meet the specialized needs of emergency lighting loads by using a solid-state pulse width modulation inverter to provide pure sinusoidal output waveform
  • Minimizes maintenance with multiple alarms, a programmable monthly and annual self-testing, and an automatic test, event, and alarm log; optional remote metering panel available
  • For output load protection, optional 1pole, 2 pole, and 3 pole integrated output circuit breakers are available
  • Provides versatility with generator compatibility and custom voltages available
  • UL listed to UL 924. Meets NFPA101, NFPA70, NFPA 110, OSHA, UBC, SBCCI. N.Y City approved.

Product files


  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language