Mini Inverter Series

Interruptible unit equipment 125W, 250W, 400W or 720W

Use existing lights as emergency lighting in a power failure with interruptible unit equipment. Mini inverters are ideal for décor-sensitive rooms in architectural designs, reception areas and lobbies, and in commercial and retail spaces.

Key benefits

  • Stays hidden at a remote distance of up to 1,000 ft
  • Accommodates surface mount or recessed T-bar installations (125W only)
  • Powers most lamp types including incandescent, LED, fluorescent, and ballast combinations; operates switched, normally-on or normally-off fixtures
  • Designed to meet the unique needs of emergency lighting loads with a high-efficiency pure sine wave inverter (250W or higher)
  • Minimizes maintenance and ode compliance with self-diagnostics and optional NEXUS wired and wireless central monitoring system compatibility
  • UL924 standard approved; meets or exceeds all National Electric Code and Life Safety Code Emergency Lighting Requirements
  • Three-year warranty
 

Product files


  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language