0
Products & Solutions
Industries
Services
About us
Where to buy
Contact us
Careers
Suggestions
Products
See more products
Shopping list preview
Trending
0
Offerings
Offerings
Low Voltage Products
Low Voltage Products
Products
Products
Lighting & emergency lighting
Lighting & emergency lighting
Emergency lighting
Emergency lighting
Emergi-Lite US
Emergi-Lite US
Distributor Select
Distributor Select
Chicago CCB-2LED Series
Chicago CCB-2LED Series
Home
Company
Tech info
What's new
Resources
Literature
Videos
Monitoring systems
NexusPro
Nexus Wired and RF
Product offering
Architectural
Commercial
Industrial
Distributor select
Battery packs
Remote fixtures
Central & inverter systems
Accessories
Monitoring system
Contact us
Chicago CCB-2LED Series
Steel LED Battery Unit
Key benefits
Each unit comes with two adjustable 6V-5W LED heads
Each unit provides 280 lumens
Constructed of 20-gauge steel with an off-white finish
Knockouts on the back of unit for wall mount
Side and top knockouts for conduit
6V Sealed Lead-Calcium, maintenance-free, rechargeable battery
Optional 10W remote capacity available on the CCB-2LEDRC model
Low voltage disconnect
Dual voltage 120/277, 60Hz
LED indicator light and push-to-test switch
Automatic solid-state charger recharges battery in 24hours
120 minute run time in Emergency mode
UL listed for Damp Location 68°F to 122°F (20°C to 50°C)
Meets UL 924, NFPA 101 Life Safety Code, NEC, OSHA, local and state codes
Meets City of Chicago requirement
3 Year Full warranty
Product files
Catalog sheet
Instruction sheet
Application
Commercial
Contact us
Submit your inquiry and we will contact you
Contact us
Select region / language
Europe
Americas
Middle East and Africa
Asia and Oceania
Global
-
English
Austria
-
German
Belgium
-
Dutch
|
French
Bulgaria
-
Bulgarian
Croatia
-
Croatian
Czech Republic
-
Czech
Denmark
-
Danish
Estonia
-
Estonian
Finland
-
Finnish
France
-
French
Germany
-
German
Greece
-
Greek
Hungary
-
Hungarian
Ireland
-
English
Italy
-
Italian
Latvia
-
Latvian
Lithuania
-
Lithuanian
Luxembourg
-
French
Netherlands
-
Dutch
Norway
-
Norwegian
Poland
-
Polish
Portugal
-
Portuguese
Romania
-
Romanian
Serbia
-
Serbian
Slovakia
-
Slovakian
Slovenia
-
Slovenian
Spain
-
Spanish
Sweden
-
Swedish
Switzerland
-
French
|
German
|
Italian
Turkiye
-
Turkish
United Kingdom
-
English
Global
-
English
Argentina
-
Spanish
Aruba
-
Spanish
Bolivia
-
Spanish
Brazil
-
Portuguese
Canada
-
English
|
French
Chile
-
Spanish
Colombia
-
Spanish
Costa Rica
-
Spanish
Dominican Republic
-
Spanish
Ecuador
-
Spanish
El Salvador
-
Spanish
Guatemala
-
Spanish
Honduras
-
Spanish
Mexico
-
Spanish
Panama
-
Spanish
Paraguay
-
Spanish
Peru
-
Spanish
Puerto Rico
-
Spanish
United States of America
-
English
Uruguay
-
Spanish
Global
-
English
Algeria
-
English
|
French
Angola
-
English
|
French
Bahrain
-
English
|
French
Botswana
-
English
|
French
Cameroon
-
English
|
French
Côte d'Ivoire
-
English
|
French
Egypt
-
English
|
French
Ghana
-
English
|
French
Israel
-
Hebrew
Jordan
-
English
Kenya
-
English
|
French
Kuwait
-
English
Lebanon
-
English
Madagascar
-
English
|
French
Mali
-
English
|
French
Mauritius
-
English
|
French
Morocco
-
English
|
French
Namibia
-
English
|
French
Nigeria
-
English
|
French
Oman
-
English
Pakistan
-
English
Palestine
-
English
Qatar
-
English
Saudi Arabia
-
English
Senegal
-
English
|
French
South Africa
-
English
Tanzania
-
English
|
French
Tunisia
-
English
|
French
Uganda
-
English
|
French
United Arab Emirates
-
English
Zambia
-
English
|
French
Zimbabwe
-
English
|
French
Global
-
English
Australia
-
English
Bangladesh
-
English
China
-
Chinese
|
English
India
-
English
Indonesia
-
English
Japan
-
Japanese
Kazakhstan
-
Russian
Malaysia
-
English
Mongolia
-
Mongolian
|
English
New Zealand
-
English
Philippines
-
English
Singapore
-
English
South Korea
-
Korean
Sri Lanka
-
English
Taiwan (Chinese Taipei)
-
Chinese - Traditional
Thailand
-
English
Vietnam
-
English